DIN 69871 HOLDER FOR MORSE TAPER_69871-MT

Caution
Product Description
Pramet DIN 69871 holder with a 7:24 steep taper (SK) shank and an internal Morse taper socket. Used on CNC machining centres to clamp taper shank drills, reamers and other tools with Morse taper shank and tang according to DIN 228-1 form B.
Standards
- Machine-side shank: DIN 69871 steep taper (the interface is now continued as ISO 7388-1)
- Tool-side socket: Morse taper according to DIN 228-1 form B (tools with tang)
- Pull studs: DIN 69872 or ISO 7388-2 type to suit the machine's clamping system, available separately as accessories
Usage guidance
- Clean and dry the Morse taper socket and the tool shank before inserting a tool; chips, oil film or damage reduce holding force and run-out accuracy.
- Insert the tool so that its tang engages the slot at the bottom of the socket, then seat it firmly.
- Clean the steep taper and flange before loading the holder into the spindle, and check that the pull stud is undamaged and correctly tightened.
- Morse taper tools with tang are designed mainly for axial loads such as drilling and reaming; avoid heavy side loads.
- Do not exceed the permitted speed of the machine, the cutting tool or the balancing grade of the complete assembly.
Notes
- Pramet tooling system items are produced and supplied by Dormer Pramet under the Pramet brand.
- Not interchangeable with MAS 403 BT spindles; for BT machines use the BT-MT version.
The 69871-MT series are Pramet-brand holders for Morse taper tools from Dormer Pramet, with a DIN 69871 steep taper shank. They mount tools with a Morse taper shank and tang according to DIN 228-1 form B, such as taper shank drills and reamers, directly in machining centre spindles with a DIN 69871 (SK) interface.
Key features
- DIN 69871 steep taper shank in SK30, SK40 and SK50, form AD (short SK50 versions in form AD/B)
- Internal Morse taper socket from MT1 to MT6 for tools with tang to DIN 228-1 form B
- Case-hardened alloy steel, surface hardness HRC 60 ± 2, black-oxide finish, precision ground
- Pre-balanced to G6.3 at 15,000 rpm
- Standard and long versions; for example 69871.50AD-MT.2.117 has an SK50 shank, an MT2 socket, length A 117 mm and body diameter D 32 mm
Applications
Drilling and reaming with Morse taper shank tools on CNC machining centres and milling machines with a DIN 69871 spindle, allowing existing taper shank tooling to be used without an additional chuck.
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Series | 69871-MT |
| Machine-side interface | DIN 69871 steep taper 7:24, SK30 / SK40 / SK50 |
| Shank form | Form AD (short SK50 versions: form AD/B) |
| Tool-side interface | Morse taper socket MT1 to MT6, for tools with tang to DIN 228-1 form B |
| Material | Case-hardened alloy steel, core tensile strength min. 1200 N/mm², black-oxide finish, precision ground |
| Hardness | HRC 60 ± 2 (HV 700 ± 50), hardening depth 0.8 mm ± 0.2 mm |
| Balancing | Pre-balanced G6.3 at 15,000 rpm |
| Pull stud thread | M12 (SK30) / M16 (SK40) / M24 (SK50) |
| Example item | 69871.50AD-MT.2.117: SK50, MT2, length A 117 mm, body diameter D 32 mm |
| Order No. | Shank taper | Form | Morse taper | A (mm) | D (mm) |
|---|---|---|---|---|---|
| 69871.30AD-MT.1.050 | SK30 | AD | MT1 | 50 | 25 |
| 69871.30AD-MT.2.065 | SK30 | AD | MT2 | 65 | 32 |
| 69871.30AD-MT.3.080 | SK30 | AD | MT3 | 80 | 40 |
| 69871.40AD-MT.1.050 | SK40 | AD | MT1 | 50 | 25 |
| 69871.40AD-MT.2.050 | SK40 | AD | MT2 | 50 | 32 |
| 69871.40AD-MT.3.070 | SK40 | AD | MT3 | 70 | 40 |
| 69871.40AD-MT.4.095 | SK40 | AD | MT4 | 95 | 48 |
| 69871.40AD-MT.2.117 | SK40 | AD | MT2 | 117 | 32 |
| 69871.40AD-MT.3.133 | SK40 | AD | MT3 | 133 | 40 |
| 69871.40AD-MT.4.156 | SK40 | AD | MT4 | 156 | 48 |
| 69871.50ADB-MT.1.045 | SK50 | AD/B | MT1 | 45 | 25 |
| 69871.50ADB-MT.2.060 | SK50 | AD/B | MT2 | 60 | 32 |
| 69871.50ADB-MT.3.065 | SK50 | AD/B | MT3 | 65 | 40 |
| 69871.50ADB-MT.4.095 | SK50 | AD/B | MT4 | 95 | 48 |
| 69871.50ADB-MT.5.105 | SK50 | AD/B | MT5 | 105 | 63 |
| 69871.50AD-MT.2.117 | SK50 | AD | MT2 | 117 | 32 |
| 69871.50AD-MT.3.137 | SK50 | AD | MT3 | 137 | 40 |
| 69871.50AD-MT.4.167 | SK50 | AD | MT4 | 167 | 48 |
| 69871.50AD-MT.5.197 | SK50 | AD | MT5 | 197 | 63 |
| 69871.50AD-MT.6.250 | SK50 | AD | MT6 | 250 | 90 |
Dimensions according to the Pramet tooling systems catalogue. A = projection length, D = body diameter. Availability of individual sizes may vary.
The holder is made up of three functional sections:
- Machine side: DIN 69871 steep taper shank with 7:24 taper and an internal thread for the pull stud (M12 for SK30, M16 for SK40, M24 for SK50). Taper gauge diameter: 31.75 mm (SK30), 44.45 mm (SK40), 69.85 mm (SK50).
- Flange: DIN 69871 gripper flange with a V-groove for automatic tool change and drive slots for the spindle drive keys.
- Tool side: cylindrical body of diameter D with an internal Morse taper socket (MT size as given in the item code) for tools with tang to DIN 228-1 form B.
A is the projection length and D the body diameter, both in mm. For 69871.50AD-MT.2.117: A = 117 mm, D = 32 mm, Morse taper MT2, shank SK50.
How to choose
- Machine interface: choose SK30, SK40 or SK50 to match the DIN 69871 spindle. For other spindle systems, Pramet offers corresponding Morse taper holders such as BT-MT (MAS 403 BT), 2080-MT (DIN 2080) and HSK-A-MT (HSK-A).
- Morse taper size: select the MT number (MT1 to MT6) that matches the tool shank.
- Tool shank type: this series is for Morse taper shanks with tang (DIN 228-1 form B). For Morse taper shanks with drawbar thread (DIN 228-1 form A), choose the 69871-MTS series.
- Length A: use the shortest length that gives the required reach for best rigidity; long versions such as 69871.50AD-MT.2.117 (A = 117 mm) give extra clearance for deep or hard-to-reach features.
Reading the item code
Example 69871.50AD-MT.2.117: 69871 = shank standard, 50 = taper size SK50, AD = shank form, MT = holder for Morse taper, 2 = Morse taper size MT2, 117 = length A in mm.