BT DUAL CONTACT - HYDRAULIC CHUCKS_BBT-HC

Caution
Product Description
Pramet BBT-HC hydraulic chucks from Dormer Pramet with a BT30 dual-contact shank (taper and flange face contact) to MAS 403 BT. Model BBT.30AD-HC.06.060 clamps Ø6 mm cylindrical tool shanks at a protruding length of 60 mm, with Form AD central coolant supply.
Standards and interface
- Machine interface: MAS 403 BT, size 30, BT dual contact (taper and flange face contact).
- Coolant form AD: coolant is supplied centrally through the spindle, the retention knob and the holder.
- Dormer Pramet supplies its tooling systems under the Pramet brand.
Usage cautions
- Never tighten the clamping screw without a tool shank inserted in the bore. Pressurising an empty chuck can damage the expansion sleeve.
- Clean and degrease the bore and the tool shank before clamping. Insert the shank at least to the minimum clamping length.
- Tighten the clamping screw with a hex key as specified in the operating instructions. Loosen it to release the tool.
- Use tools with precision-ground cylindrical shanks; h6 shank tolerance is the usual requirement for hydraulic chucks. Shanks with clamping flats can affect the balance and run-out of the system.
- Hydraulic chucks are intended for finishing, semi-finishing, drilling and reaming. They are not recommended for heavy roughing.
- Full dual-contact performance requires a BT dual-contact spindle that supports taper and face contact.
- For central coolant (Form AD), use a retention knob with a through-coolant hole that matches the machine builder's specification.
- For maximum speed, balance grade and run-out of this model, refer to the Dormer Pramet catalogue or the product data on dormerpramet.com.
BBT-HC is the Dormer Pramet series of hydraulic chucks for BT dual-contact spindles, part of the Pramet tooling systems range (MAS 403 BT, BT 30 DC dual contact). The tool shank is clamped by an internal hydraulic expansion sleeve. Tightening the clamping screw with a hex key pressurises the oil chamber, and the bore contracts evenly around the full circumference of the shank.
Key features
- BT30 dual contact: the holder seats on both the taper and the flange face of a dual-contact spindle. This gives higher rigidity and more stable axial positioning than a taper-only BT holder.
- Hydraulic expansion clamping: precise tool clamping with minimal deviation and high torque transmission.
- Vibration damping: the oil-filled chamber absorbs vibration, helping to improve surface finish and extend tool life.
- Fast tool change: clamping and release with a single hex key, with no shrink-fit unit or collet nut required.
- Form AD coolant: coolant is supplied centrally through the spindle and the holder to through-coolant tools.
Typical applications
Finishing and semi-finishing milling, drilling and reaming on BT30 dual-contact machining centres, for example in mould and die and precision component machining. Suitable tools are tungsten carbide or HSS end mills, drills and reamers with cylindrical shanks.
| Model | BBT.30AD-HC.06.060 |
|---|---|
| Product type | Hydraulic chuck (hydraulic expansion chuck) |
| Series | BBT-HC |
| Brand | Dormer Pramet (Pramet tooling systems) |
| Machine-side connection | BT30 dual contact (MAS 403 BT, taper and flange face contact) |
| Coolant supply | Form AD – central coolant through the spindle |
| Clamping diameter | Ø6 mm |
| Protruding length (LPR) | 60 mm |
| Tool shank | Cylindrical shank |
| Clamping method | Hydraulic expansion sleeve, actuated by a clamping screw (hex key) |
| Model | Machine side | Coolant form | Clamping diameter (mm) | Protruding length LPR (mm) |
|---|---|---|---|---|
| BBT.30AD-HC.06.060 | BT30 dual contact | AD | 6 | 60 |
Shape of BBT.30AD-HC.06.060, from the spindle side to the tool side:
- Taper shank: BT30 taper to MAS 403 BT. It has an internal thread at the rear end for the retention knob (pull stud) and a central coolant passage through the holder (Form AD).
- Flange: BT flange with a V-groove for the tool changer gripper, plus drive slots. On this dual-contact design, the flange face seats against the spindle face at the same time as the taper.
- Clamping body: cylindrical hydraulic chuck body with a Ø6 mm precision bore at the front end. Clamping is actuated by a clamping screw.
- Protruding length: LPR = 60 mm, from the flange gauge line to the front end of the chuck.
How to read the product code
- BBT – BT dual contact shank
- 30 – taper size BT30
- AD – coolant form AD (central coolant)
- HC – hydraulic chuck
- 06 – clamping diameter Ø6 mm
- 060 – protruding length 60 mm
How to choose
- Match the chuck bore to the tool shank diameter. This model takes Ø6 mm shanks directly.
- Select the shortest protruding length that still clears the workpiece and fixture. A shorter projection gives higher rigidity and lower run-out.
- Choose a hydraulic chuck for finishing, drilling and reaming where concentricity, vibration damping and quick tool change are important.
- Other holder types in the same Dormer Pramet BT 30 DC (dual contact) range:
- BBT-SC shrink fit holders (a hydraulic chuck needs no heating unit)
- BBT-CCP-ER precision ER collet chucks (one holder for a wide range of shank diameters)
- BBT-W Weldon end mill holders (for tools with clamping flats and heavier roughing)