HSK-A SHRINK FIT HOLDER_HSK-A-SC-S

Caution
Product Description
Dormer Pramet HSK-A shrink fit holder from the HSK-A-SC-S family, with an HSK-A 63 machine-side connection to DIN 69893. Model HSK.63A-SC.03.080.S clamps 3 mm cylindrical-shank tools in a heat-shrink bore and has an 80 mm protruding length for accurate, rigid tool clamping on HSK machining centers.
Standards
Machine-side connection: HSK form A, size 63, to DIN 69893. Use only on machine spindles and tool magazines designed for HSK-A 63.
Usage guidance
- Tools are clamped and released with a shrink-fit heating unit (induction, contact or hot air type).
- Use tools with a cylindrical shank of the same nominal diameter as the bore (3 mm) and the h6 shank tolerance generally specified for shrink fit clamping.
- Clean the bore and the tool shank of oil, coolant and chips before shrinking.
- The holder is hot after heating. Let it cool fully (or use a cooling unit) before handling it and before running the tool.
- Follow the shrink-fit unit maker's settings for this bore size and avoid heating longer than necessary.
- Keep the HSK taper and flange face clean and undamaged to maintain accuracy.
The HSK.63A-SC.03.080.S is a shrink fit tool holder from the Pramet tooling systems range of Dormer Pramet, in the HSK-A-SC-S product family. A shrink fit holder clamps the cutting tool by thermal expansion. The holder bore is heated in a shrink-fit unit until it expands, and the tool shank is inserted. As the holder cools, the bore contracts and grips the shank around its full circumference. Because there is no collet, nut or screw in the clamping system, the clamping zone is compact and symmetrical.
Key features
- HSK-A 63 hollow taper shank (DIN 69893) on the machine side
- Shrink-fit bore for 3 mm cylindrical tool shanks
- Protruding length of 80 mm
- Clamping without mechanical parts such as collets or nuts
Applications
For holding small-diameter solid cutting tools such as end mills, drills and reamers on CNC machining centers with an HSK-A 63 spindle. Suitable for milling, drilling and finishing operations that need concentric, rigid tool clamping.
| Product type | HSK-A shrink fit holder |
|---|---|
| Series / product family | HSK-A-SC-S |
| Brand | Dormer Pramet (Pramet tooling systems) |
| Machine-side connection | HSK-A 63 |
| Interface standard | DIN 69893 |
| Clamping method | Shrink fit (thermal) |
| Connection diameter, workpiece side (DCON WS) | 3 mm |
| Protruding length (LPR) | 80 mm |
| Compatible tool shank | Cylindrical shank |
| Ordering code | Machine-side connection (CTMS) | Connection diameter, workpiece side DCON WS (mm) | Protruding length LPR (mm) |
|---|---|---|---|
| HSK.63A-SC.03.080.S | HSK-A 63 | 3 | 80 |
Shape: an HSK-A 63 hollow taper shank with flange on the machine side, and a holder body with a cylindrical shrink-fit bore at the front (workpiece side).
- DCON WS: shrink-fit bore diameter, 3 mm
- LPR: protruding length, measured from the HSK flange face to the front end of the holder, 80 mm
- CTMS: machine-side connection, HSK-A 63
How to choose a shrink fit holder
- Spindle interface: this model fits HSK-A 63 spindles. For other spindles (e.g. BT, DIN 69871 or HSK-F), choose a holder with the matching interface.
- Bore diameter: the bore must match the tool shank diameter. This holder is for 3 mm shanks only.
- Protruding length: choose the shortest length that still reaches the machining area, since a shorter projection gives higher rigidity and less vibration. This model has an 80 mm protruding length.
- Workpiece material: the holder itself does not depend on the workpiece material. Select the cutting tool to suit the material (steel, stainless steel, cast iron, aluminium), then choose the holder by shank size and required reach.