REDUCERS_C-RED

Caution
Product Description
C-RED reducer from the Pramet tooling-system range by Dormer Pramet, for the PSC (Polygonal Shank Coupling) interface to ISO 26623. Model C4-RED.C3.055 lets C3-size polygon shank tools be used in a C4 spindle or clamping unit, with a length of 55 mm.
Applicable standard
ISO 26623: polygonal taper interface with flange contact surface. Part 1 covers the dimensions and designation of shanks, and Part 2 covers the receivers. The standard allows clamping either by segments engaging a circular groove or by a centre bolt, and torque is transmitted by the polygon form lock.
Coupling sizes
| Coupling size | Connection diameter |
|---|---|
| C3 | 32 mm |
| C4 | 40 mm |
| C5 | 50 mm |
| C6 | 63 mm |
Usage notes
- Confirm that the machine spindle or clamping unit is size C4 and that the tool to be mounted has a C3 polygon shank.
- Clean the polygon taper and flange contact faces of the spindle, reducer and tool before clamping. Dirt or chips on these faces reduce accuracy and rigidity.
- Clamp and tighten according to the instructions and torque values of the machine or clamping-unit manufacturer.
- A reducer adds length between the spindle and the cutting edge. Keep the total overhang as short as possible to limit vibration.
- Data not shown on this page, such as weight and coolant supply, should be checked in the current Dormer Pramet catalogue.
The C-RED series are reducers in the Pramet tooling-system range of Dormer Pramet, for the PSC (Polygonal Shank Coupling) interface according to ISO 26623. A reducer fits between a larger PSC spindle or clamping unit and a smaller PSC tool, so tools with a smaller coupling size can be used without changing the machine interface.
Model C4-RED.C3.055 has a C4 polygon shank on the machine side and a C3 polygon receiver on the tool side. The 055 in the code indicates a length of 55 mm.
Key features
- Tapered polygon shank with a flange contact face gives fixed, accurate positioning and a high degree of rigidity.
- Torque is transmitted by the form lock of the polygon, with exact positioning in the circumferential direction.
- Lets C3 tool holders be used on machines equipped with C4 spindles or clamping units.
- Suited to multitask machines such as turn-mill centers that use the PSC quick-change interface.
Applications
- Mounting C3 PSC turning holders and boring bars on a C4 machine interface.
- Quick-change tooling on turn-mill centers, multitask machines and lathes with PSC clamping units.
| Brand | Dormer Pramet (Pramet brand) |
|---|---|
| Series | C-RED (Reducers) |
| Product code | C4-RED.C3.055 |
| Product type | Reducer for polygon shank coupling tools |
| Interface standard | PSC (Polygonal Shank Coupling) to ISO 26623 |
| Machine side | C4 polygon shank (40 mm) |
| Tool side | C3 polygon receiver (32 mm) |
| Length | 55 mm |
Sizes available in the Pramet C-RED series of PSC reducers to ISO 26623. Machine side is the PSC polygon shank that fits the spindle or clamping unit. Tool side is the PSC socket that takes the tool. L is the length in mm, shown by the last part of the ordering code.
| Ordering Code | Machine Side | Tool Side | L (mm) |
|---|---|---|---|
| C4-RED.C3.055 | C4 (PSC 40) | C3 (PSC 32) | 55 |
| C4-RED.C3.070 | C4 (PSC 40) | C3 (PSC 32) | 70 |
| C5-RED.C3.033 | C5 (PSC 50) | C3 (PSC 32) | 33 |
| C5-RED.C3.060 | C5 (PSC 50) | C3 (PSC 32) | 60 |
| C5-RED.C4.040 | C5 (PSC 50) | C4 (PSC 40) | 40 |
| C5-RED.C4.065 | C5 (PSC 50) | C4 (PSC 40) | 65 |
| C5-RED.C4.085 | C5 (PSC 50) | C4 (PSC 40) | 85 |
| C6-RED.C3.032 | C6 (PSC 63) | C3 (PSC 32) | 32 |
| C6-RED.C3.070 | C6 (PSC 63) | C3 (PSC 32) | 70 |
| C6-RED.C4.040 | C6 (PSC 63) | C4 (PSC 40) | 40 |
| C6-RED.C4.080 | C6 (PSC 63) | C4 (PSC 40) | 80 |
| C6-RED.C5.050 | C6 (PSC 63) | C5 (PSC 50) | 50 |
| C6-RED.C5.080 | C6 (PSC 63) | C5 (PSC 50) | 80 |
| C6-RED.C5.110 | C6 (PSC 63) | C5 (PSC 50) | 110 |
| C8-RED.C3.060 | C8 (PSC 80) | C3 (PSC 32) | 60 |
| C8-RED.C4.070 | C8 (PSC 80) | C4 (PSC 40) | 70 |
| C8-RED.C5.080 | C8 (PSC 80) | C5 (PSC 50) | 80 |
| C8-RED.C6.055 | C8 (PSC 80) | C6 (PSC 63) | 55 |
| C8-RED.C6.080 | C8 (PSC 80) | C6 (PSC 63) | 80 |
| C8-RED.C6.120 | C8 (PSC 80) | C6 (PSC 63) | 120 |
Reducer with two PSC interfaces on a common axis.
- Machine side (rear): C4 tapered polygon shank (40 mm) with flange contact face, which seats in the C4 spindle or clamping unit.
- Tool side (front): C3 tapered polygon receiver (32 mm) with flange contact face, which accepts the shank of a C3 tool.
- Length: 55 mm
How to read the product code
| Code element | Meaning |
|---|---|
| C4 | Machine-side coupling size |
| RED | Reducer |
| C3 | Tool-side coupling size |
| 055 | Length 55 mm |
How to choose
- Match the machine-side size to the spindle or clamping unit on your machine.
- Match the tool-side size to the polygon shank of the tool holder you want to use.
- Where more than one length is offered, choose the shortest one that still gives the clearance you need, to keep rigidity as high as possible.
Pramet C3 tool holders for the tool side (examples)
- C3-DCLNR-22045-12: external turning holder, ISO D clamping
- C3-SVJBR-22040-11-B1: external turning holder, ISO S clamping
- C3-SCLCR-11065-09: internal turning (boring) holder, ISO S clamping