MILLING INSERT - SQUARE SHOULDER_RT 16PR

Caution
Product Description
Pramet RT 160604ER-31:5020 is an indexable square shoulder milling insert from Dormer Pramet for cutters of the RT 16PR design. It has a 0.4 mm corner radius, a rounded right-hand cutting edge, the 31 chipbreaker and the PVD-coated 5020 grade with a gold surface.
Ordering code breakdown
- RT - insert design (RT 16PR family)
- 16 - insert size code
- 06 - insert thickness code
- 04 - corner radius 0.4 mm
- E - rounded cutting edge
- R - right-hand cutting direction
- 31 - chipbreaker designation
- 5020 - grade (PVD-coated carbide, gold)
Usage guidance
- Use only in milling cutters designed for RT 16PR inserts with right-hand rotation.
- Clean the insert seat and clamping screw before mounting, and tighten the screw to the torque specified by the cutter manufacturer.
- Index to an unused cutting edge or replace the insert as soon as wear, chipping or a deterioration in surface finish appears.
- Take cutting speed and feed from Dormer Pramet cutting data for the 5020 grade and adjust them to the workpiece material and machine rigidity.
Cautions
- Cutting edges are sharp; handle with care and wear eye protection during machining.
- The carbide contains cobalt; avoid inhaling dust when inserts are ground or reconditioned.
Packaging unit: 10 pcs per box.
RT 160604ER-31:5020 is a Pramet-brand indexable milling insert for square shoulder milling, made by Dormer Pramet. It belongs to the RT 16PR insert design and fits shoulder milling cutters built for RT 16PR inserts.
Key features
- Square shoulder milling insert for the RT 16PR cutter design
- 0.4 mm corner radius for a small fillet at the base of the shoulder
- Rounded cutting edge for edge security, right-hand cutting direction
- 31 chipbreaker geometry
- Grade 5020: PVD-coated cemented carbide with a gold surface colour
- Indexable: when one cutting edge is worn, the insert is turned to a fresh edge instead of replacing the whole tool
Typical uses
Square shoulder milling with RT 16PR cutters on CNC machining centres and conventional milling machines.
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Product type | Indexable milling insert - square shoulder |
| Insert / cutter design | RT 16PR |
| Insert size code | 16 |
| Insert thickness code | 06 |
| Corner radius | 0.4 mm |
| Cutting edge | Rounded (E) |
| Cutting direction | Right-hand (R) |
| Chipbreaker | 31 |
| Grade | 5020 |
| Substrate | Cemented carbide |
| Coating | PVD |
| Surface colour | Gold |
| Clamping | Screw clamped |
| Product code | EDP number | Insert design | Corner radius (mm) | Chipbreaker | Grade | Coating | Cutting direction |
|---|---|---|---|---|---|---|---|
| RT 160604ER-31:5020 | 7391344 | RT 16PR | 0.4 | 31 | 5020 | PVD | Right-hand |
RT 160604ER-31 is a positive rectangular indexable milling insert for 90° shoulder milling cutters of the RT 16 design (RT 16PR).
- Shape: rectangular, positive geometry
- Insert size: 16 (RT 16 range)
- Cutting edge length: 18 mm
- Thickness: code 06 (6.35 mm nominal)
- Corner radius: 0.4 mm
- Cutting direction: right hand (R)
- Chipbreaker: 31
Choosing an insert in the RT 16PR family
- Cutter fit: confirm the cutter body is specified for RT 16PR inserts before ordering.
- Corner radius: the 0.4 mm radius of RT 160604ER-31:5020 leaves a small fillet at the base of the shoulder. Variants such as RT 160608ER-31 (0.8 mm) suit applications where a larger fillet and a stronger corner are acceptable.
- Chipbreaker: the RT 16PR family also includes the 11 and 81 chipbreakers; select by machining operation and workpiece material following Dormer Pramet recommendations.
- Grade: besides 5020, RT 160604ER-31 is also listed in grade M6330; choose the grade according to the workpiece material group.