COUNTERSINK WITH EXTRA RADIAL RELIEF - 90°_G142

Caution
Product Description
Dormer Pramet G142 is an HSS 3-flute countersink with a 90° included angle and extra radial relief, made to DIN 335 C. Its bright finish improves chip flow when countersinking soft or gummy materials to produce conical seats for ISO metric countersunk-head screws.
Standard
Manufactured to DIN 335 C (straight shank countersinks), producing conical seats for ISO metric countersunk-head screws.
Workpiece Material Groups
- P - Steel and cast steel (alloy content up to 10% and hardness below 45 HRC)
- M - Stainless steel (corrosion-resistant steels with at least 11% chromium)
- N - Non-ferrous metals (metals and alloys without an appreciable amount of iron)
Usage Notes
- The pre-drilled hole must not be smaller than the minimum hole diameter (d2) of the selected size.
- Clamp the h9 straight shank securely in a suitable drill chuck or collet to reduce chatter.
- Apply cutting fluid or lubricant suitable for the workpiece material.
- This bright (uncoated) HSS tool with extra radial relief is intended for soft or gummy materials; for harder or abrasive materials, consider a coated or carbide countersink.
The Dormer Pramet G142 countersink with extra radial relief is a 90° countersink made from High Speed Steel (HSS) to DIN 335 C. It is designed to produce conical seats for ISO metric countersunk-head screws and to chamfer hole edges.
Key Features
- Extra radial relief behind the cutting edges, suited to soft or gummy materials
- Bright (uncoated) finish that improves chip flow in these materials
- 3-flute design with a 90° included angle
- Right-hand cutting with a cylindrical straight shank in h9 tolerance
- Manufactured to the DIN 335 C straight shank countersink standard
Applications
Suited to free machining steel, plain carbon and alloy steel, ferritic stainless steel, copper and copper alloys, and polymers. Typical uses include countersinking screw holes and chamfering hole edges.
| Product Type | Countersink with extra radial relief |
|---|---|
| Included Angle | 90° |
| Tool Material | HSS (High Speed Steel) |
| Surface Finish | Bright (uncoated) |
| Number of Flutes | 3 |
| Cutting Direction | Right hand |
| Shank Type | Cylindrical straight shank, tolerance h9 |
| Max. Cutting Diameter (d1) | 5.0 to 31.0 mm |
| Min. Hole Diameter (d2) | 1.5 to 4.2 mm |
| Shank Diameter | 4 to 12 mm |
| Overall Length | 40 to 71 mm |
| Standard | DIN 335 C |
| Workpiece Materials (ISO) | P - Steel and cast steel, M - Stainless steel, N - Non-ferrous metals |
| Product Code | d1 Max. Cutting Dia. (mm) | d2 Min. Hole Dia. (mm) | l1 Overall Length (mm) | l2 Head Length (mm) | d Shank Dia. (mm) |
|---|---|---|---|---|---|
| G1425.0 | 5.0 | 1.5 | 40 | 4 | |
| G1426.0 | 6.0 | 1.5 | 45 | 5 | 5 |
| G1426.3 | 6.3 | 1.5 | 45 | 5.5 | 5 |
| G1428.3 | 8.3 | 2.0 | 50 | 6.5 | 6 |
| G14210.0 | 10.0 | 2.5 | 50 | 7.6 | 6 |
| G14210.4 | 10.4 | 2.5 | 50 | 7.6 | 6 |
| G14212.4 | 12.4 | 2.8 | 56 | 8.5 | 8 |
| G14215.0 | 15.0 | 3.2 | 60 | 9.5 | 10 |
| G14216.5 | 16.5 | 3.2 | 60 | 10 | |
| G14220.5 | 20.5 | 3.5 | 63 | 10 | |
| G14223.0 | 23.0 | 3.8 | 67 | 13.7 | 10 |
| G14225.0 | 25.0 | 3.8 | 67 | 15.5 | 10 |
| G14231.0 | 31.0 | 4.2 | 71 | 18.5 | 12 |
All sizes: 90° included angle, 3 flutes, HSS, bright finish, DIN 335 C.
Single-ended countersink with a cylindrical straight shank and a conical cutting head.
- Cutting head: conical with a 90° included angle, 3 flutes with extra radial relief, right-hand cutting
- d1: maximum cutting diameter at the large end of the cone (5.0 to 31.0 mm)
- d2: minimum cutting diameter at the small end of the cone, equal to the minimum pilot hole diameter (1.5 to 4.2 mm)
- l2: head length (chip flute length)
- l1: overall length (40 to 71 mm)
- d: shank diameter (4 to 12 mm), tolerance h9
How to Choose the Right Size
- Select a maximum cutting diameter (d1) slightly larger than the head diameter of the countersunk screw, so the complete conical seat can be formed.
- Make sure the pilot hole is equal to or larger than the minimum hole diameter (d2) of the chosen size.
- Match the shank diameter (4 to 12 mm) to the drill chuck or collet available on your machine.
When to Choose G142
G142 is the choice for soft or gummy workpieces such as copper, copper alloys and polymers, where the extra radial relief reduces rubbing and the bright finish helps chips flow out of the flutes. It is also suitable for free machining steel, plain carbon and alloy steel, and ferritic stainless steel.