DOVETAIL CUTTER_C835

Caution
Product Description
Dormer Pramet C835 is an HSS dovetail cutter with a 60° angle, a bright finish and a DIN 1835 D screwed shank. It is used for finish milling of dovetail grooves in steel, stainless steel, cast iron, aluminium and copper alloys. Metric sizes run from 13.00 mm to 35.00 mm and inch sizes from 1/2 inch to 1.3/8 inch.
General information
- Brand: Dormer Pramet
- Series: C835 dovetail cutter
- Manufacturing standard: Dormer Pramet work norm
- Shank standard: DIN 1835 D threaded shank
- Tool material and finish: HSS, bright (uncoated)
- Cutter type: N, general purpose cutter for low to high resistance materials
- Primary operation: dovetail milling (finishing)
Usage notes
- Use a chuck that accepts DIN 1835 D threaded shanks, so the tool is screwed in securely and cannot pull out during cutting.
- Keep tool overhang short and the set-up rigid. The neck is the weakest section of the tool, so avoid heavy radial loads.
- Do not exceed the maximum depth of cut B listed for each size.
- Remove most of the material first with an end mill or slot drill, then use the dovetail cutter to finish the angled flanks.
- Use suitable coolant and the cutting data Dormer Pramet recommends for the workpiece material.
- Wear eye protection and keep hands away from the rotating tool.
The Dormer Pramet C835 is a 60° dovetail cutter made from HSS (high speed steel) with a bright, uncoated finish. It is designed for finish milling of dovetail grooves, dovetail slides and other 60° angled forms on milling machines and machining centres.
Key features
- 60° dovetail angle – suitable for milling common dovetail forms.
- Straight flutes – 0° helix and 0° rake. Smaller sizes have 6 teeth, and sizes from 31.75 mm cutting diameter have 8 teeth.
- Bright finish – helps stop workpiece material from sticking to the cutting edges.
- DIN 1835 D screwed shank – the threaded shank holds the tool securely in the chuck.
- HSS tool material – good tool strength and wear resistance. Cutter type N, for general purpose use in low to high resistance materials.
- Metric and inch sizes – cutting diameter from 12.70 mm to 35.00 mm and depth of cut from 4.0 mm to 14.5 mm.
Applications
Milling dovetail grooves in free machining steel, plain carbon and alloy steel, ferritic and martensitic stainless steel, cast iron, wrought and cast aluminium, and copper or copper alloys. Typical uses include machine slides, dovetail guideways, jigs, fixtures and tool room parts.
| Brand | Dormer Pramet |
|---|---|
| Series | C835 |
| Tool material | HSS |
| Surface treatment | Bright (uncoated) |
| Dovetail angle | 60° |
| Helix angle / rake angle | 0° / 0° (straight flute) |
| Number of teeth | 6 – 8 |
| Cutting diameter (d1) | 12.70 – 35.00 mm (metric and inch sizes) |
| Depth of cut (B) | 4.0 – 14.5 mm |
| Overall length (l1) | 63.5 – 82.5 mm |
| Shank type | DIN 1835 D threaded (screwed) shank |
| Shank diameter (d2) | 12.00 / 16.00 / 25.00 mm; 1/2 inch, 5/8 inch, 1 inch |
| Shank tolerance | 0 / -0.025 mm |
| Cutter type | N (general purpose, low to high resistance materials) |
| Direction of cut | Finishing |
| Standard | Dormer Pramet work norm |
All sizes: 60° dovetail angle, HSS, bright finish, DIN 1835 D threaded shank, 0° helix, 0° rake.
| Order code | d1 (mm) | d1 (inch) | B (mm) | d3 (mm) | l2 (mm) | l1 (mm) | d2 (mm) | d2 (inch) | z |
|---|---|---|---|---|---|---|---|---|---|
| C8351/2 | 12.70 | 1/2 | 4.0 | 7.15 | 16.5 | 63.5 | 12.70 | 1/2 | 6 |
| C83513.0 | 13.00 | 4.0 | 7.15 | 16.5 | 63.5 | 12.00 | 6 | ||
| C8355/8 | 15.88 | 5/8 | 5.5 | 7.55 | 18.0 | 66.5 | 12.70 | 1/2 | 6 |
| C83516.0 | 16.00 | 5.5 | 7.55 | 18.0 | 66.5 | 12.00 | 6 | ||
| C83519.0 | 19.00 | 7.0 | 8.35 | 17.5 | 67.5 | 12.00 | 6 | ||
| C8353/4 | 19.05 | 3/4 | 7.0 | 8.35 | 17.5 | 67.5 | 12.70 | 1/2 | 6 |
| C83522.0 | 22.00 | 9.5 | 8.75 | 15.0 | 67.5 | 12.00 | 6 | ||
| C8357/8 | 22.23 | 7/8 | 9.5 | 8.75 | 15.0 | 67.5 | 12.70 | 1/2 | 6 |
| C83525.0 | 25.00 | 12.0 | 8.75 | 15.0 | 70.0 | 12.00 | 6 | ||
| C83528.0 | 28.00 | 12.5 | 11.10 | 15.5 | 73.0 | 16.00 | 6 | ||
| C8351.1/8 | 28.58 | 1.1/8 | 12.5 | 73.0 | 5/8 | 6 | |||
| C8351.1/4 | 31.75 | 1.1/4 | 13.5 | 12.70 | 16.0 | 74.5 | 15.88 | 5/8 | 8 |
| C83532.0 | 32.00 | 13.5 | 12.70 | 16.0 | 74.5 | 16.00 | 8 | ||
| C83535.0 | 35.00 | 14.5 | 12.70 | 16.0 | 82.5 | 25.00 | 8 | ||
| C8351.3/8 | 1.3/8 | 14.5 | 82.5 | 1 | 8 |
d1 = cutting diameter
B = maximum depth of cut
d3 = neck diameter
l2 = neck length (between cutting head and shank)
l1 = overall length
d2 = shank diameter (tolerance 0 / -0.025 mm)
z = number of teeth
Shape description (symbols as used in the specification table):
- Cutting head – inverted 60° conical dovetail form. The largest diameter, d1, is at the end face of the tool, and the head tapers toward the neck. B is the maximum depth of cut, measured along the tool axis.
- Neck – reduced diameter d3 with length l2 between the cutting head and the shank. It gives clearance behind the angled cutting edges.
- Shank – cylindrical shank of diameter d2 (tolerance 0 / -0.025 mm) with a DIN 1835 D thread at the shank end.
- Overall length – l1, measured from the end face of the cutting head to the end of the shank.
- Flutes – straight flutes (0° helix, 0° rake) with 6 or 8 teeth depending on size.
How to choose
- Dovetail angle – C835 produces 60° dovetail forms. For 45° forms or a Weldon shank, Dormer Pramet also offers the C830 series (HSS-E, DIN 1835 B Weldon shank).
- Cutting diameter d1 and depth B – choose a size whose depth of cut B is equal to or greater than the depth of the dovetail, and whose diameter d1 is no larger than the width at the bottom of the dovetail.
- Metric or inch – metric codes (for example C83516.0) have 12.00 mm, 16.00 mm or 25.00 mm shanks. Inch codes (for example C8355/8) have 1/2 inch, 5/8 inch or 1 inch shanks. Choose the size that matches your chuck.
- Workpiece material – suitable for steel, stainless steel, cast iron, aluminium and copper alloys. The bright finish is a good choice for aluminium and copper, which tend to stick to the cutting edge.
Typical milling sequence
- Mill the central slot to the full dovetail depth with an end mill or slot drill.
- Mill the first angled flank with the C835 dovetail cutter.
- Offset the cutter and mill the second flank to reach the final dovetail width.