CORNER ROUNDING CUTTER_C700

Caution
Product Description
Dormer Pramet C700 corner rounding cutter made from cobalt high speed steel (HSS-E) with a bright finish. Its accurately ground radius profile mills convex corner radii around the edges of components. Extra short series with a DIN 1835 B Weldon shank, available in corner radii from 1 mm to 15 mm.
Standards and classification
- Shank: Weldon shank DIN 1835 B, shank tolerance h6.
- Design: manufactured to Dormer Pramet standard; cutter type N, a general purpose type for low to high resistance materials.
- Workpiece material groups: P (steel and cast steel), M (stainless steel), K (cast iron), N (non-ferrous metals), S (high-temperature alloys).
Usage guidance
- Clamp the tool in a Weldon (side lock) holder on the shank flat for secure, slip-free holding.
- Set the tool height and offset so the radius blends smoothly into both faces of the corner; confirm with a trial cut before production.
- Apply external coolant and refer to Dormer Pramet cutting data for recommended speeds and feeds for each workpiece material.
- Each order code produces one fixed radius; select the code that matches the radius on the drawing.
Cautions
- Cutting edges are sharp; handle with care and wear safety glasses during machining.
- Use the cutter for corner rounding and edge profiling only; avoid heavy roughing loads that may chip the edges.
- Check the cutting edges for wear before use; a worn edge degrades radius accuracy and surface finish.
Dormer Pramet C700 Corner Rounding Cutter
The C700 is a solid HSS-E corner rounding cutter for profile milling metric corner radii around the perimeter of components. The accurately ground radius produces a convex rounded edge of up to a quarter circle, removing sharp corners and leaving a clean, consistent radius.
Key features
- HSS-E (cobalt high speed steel): gives good tool strength, cutting performance and wear resistance.
- Bright finish: helps prevent workpiece material from sticking to the cutting edges for a clean, accurate result.
- Accurate ground radius: profile mills metric corner radii from R1 to R15.
- DIN 1835 B Weldon shank: h6 shank with a clamping flat for stable holding and a better radius surface finish.
- Straight-flute geometry: 0° helix angle and 0° radial rake angle, with 4 flutes (5 flutes on the R15 size).
- Extra short series: compact overall lengths from 60 mm to 105 mm depending on size.
Applications
General purpose corner radius milling (cutter type N) in steel and cast steel, stainless steel, cast iron, wrought and cast aluminium, copper and copper alloys, and high-temperature alloys. Ideal for rounding the outer edges of machined parts to remove sharp corners, improve appearance and make parts safer to handle.
| Item | Specification |
|---|---|
| Brand | Dormer Pramet |
| Series | C700 |
| Tool type | Corner rounding cutter, extra short series |
| Tool material | HSS-E (cobalt high speed steel) |
| Surface finish | Bright (uncoated) |
| Corner radius (RE) | 1 mm – 15 mm |
| Cutting diameter (DCX) | 10 mm – 48 mm |
| Shank diameter (DCON) | 10 mm – 25 mm (h6) |
| Shank type | Weldon shank DIN 1835 B |
| Overall length (OAL) | 60 mm – 105 mm |
| Number of flutes | 4 (5 on R15) |
| Helix angle | 0° (straight flute) |
| Radial rake angle | 0° |
| Cutting direction | Right hand |
| Coolant | External coolant supply |
| Workpiece materials (ISO) | P, M, K, N, S |
| Design standard | Dormer Pramet standard |
| Order code | Corner radius RE (mm) | Cutting diameter DCX (mm) | Shank diameter DCON (mm) | Overall length OAL (mm) | No. of flutes |
|---|---|---|---|---|---|
| C7001.0 | 1 | 10 | 10 | 60 | 4 |
| C7001.5 | 1.5 | 10 | 10 | 60 | 4 |
| C7002.0 | 2 | 10 | 10 | 60 | 4 |
| C7002.5 | 2.5 | 10 | 10 | 60 | 4 |
| C7003.0 | 3 | 12 | 12 | 60 | 4 |
| C7003.5 | 3.5 | 12 | 12 | 60 | 4 |
| C7004.0 | 4 | 15 | 12 | 60 | 4 |
| C7005.0 | 5 | 18 | 16 | 70 | 4 |
| C7006.0 | 6 | 21 | 16 | 70 | 4 |
| C7007.0 | 7 | 24 | 16 | 70 | 4 |
| C7008.0 | 8 | 24 | 16 | 70 | 4 |
| C7009.0 | 9 | 28 | 20 | 85 | 4 |
| C70010.0 | 10 | 28 | 20 | 85 | 4 |
| C70012.0 | 12 | 35 | 20 | 100 | 4 |
| C70012.5 | 12.5 | 35 | 20 | 100 | 4 |
| C70015.0 | 15 | 48 | 25 | 105 | 5 |
One-piece solid HSS-E cutter consisting of a cylindrical shank and a short cutting head with a ground radius profile.
- Shank: cylindrical Weldon shank to DIN 1835 B with a clamping flat; diameter DCON, tolerance h6.
- Cutting head: straight flutes (0° helix), 4 teeth (5 teeth on R15); each tooth is ground with a concave quarter-circle profile of radius RE.
- DCX: maximum cutting diameter of the head.
- RE: corner radius generated on the workpiece edge.
- OAL: overall length of the tool.
See the Specification Table for the DCX, RE, DCON and OAL values of each order code.
How to choose the right C700 size
- Radius: the figure after C700 in the order code is the corner radius in mm, for example C7001.0 = R1 and C70012.5 = R12.5.
- Shank and holder: R1 to R2.5 use a 10 mm shank, R3 to R4 a 12 mm shank, R5 to R8 a 16 mm shank, R9 to R12.5 a 20 mm shank, and R15 a 25 mm shank. Prepare a Weldon holder with a matching bore.
- Clearance: check that the cutting diameter DCX fits the space beside the edge to be rounded, especially next to walls, bosses or shoulders.
- Workpiece material: the HSS-E cutter covers steel, stainless steel, cast iron, aluminium, copper alloys and high-temperature alloys; the bright finish improves chip flow in soft and non-ferrous materials.