SLOT DRILL_C306

Caution
Product Description
DORMER PRAMET C306 is an extra short series 3-flute slot drill made from powder metallurgical HSS-E (HSS-E-PM) with a bright finish. It is made to DIN 327 D with a Weldon flatted shank to DIN 1835 B. Its 30° helix and 12° rake angle suit shoulder milling, slot milling, ramping and P9 keyway slotting in free-machining steel, plain carbon steel, copper and copper alloys.
Standards and tolerances
- Tool standard: DIN 327 D (slot drill, extra short series)
- Shank: DIN 1835 B Weldon shank with flat, tolerance h6
- Cutting diameter tolerance: e8, intended for keyway slots to P9
Operations
- Primary use: shallow shoulder milling, shallow slot milling, ramping, P9 keyway slotting
- Possible use: helical interpolation
Workpiece materials
Recommended for free-machining steel, plain carbon steel, copper and copper alloys. Listed ISO material application groups: P (steel and cast steel), N (non-ferrous metals) and S (high-temperature alloys).
Usage guidance and cautions
- Clamp the tool by its Weldon flat in a matching Weldon side-lock holder. This gives positive drive and stops the tool pulling out under load.
- Keep tool overhang as short as possible and check runout before cutting, to protect the cutting edges and hold slot width.
- This is an extra short series tool for shallow slots and shoulders; do not exceed the length of cut (APMX) of the selected size.
- Apply external coolant or cutting fluid, especially in steel, to help chip evacuation and tool life.
- Set cutting speed and feed from Dormer Pramet cutting data for the workpiece material.
- Cutting edges are sharp: handle the tool with care and wear safety glasses during machining.
Overview
The DORMER PRAMET C306 is a 3-flute slot drill in the extra short series. It is made from powder metallurgical cobalt high speed steel (HSS-E-PM) and supplied with a bright, uncoated finish. It is made to DIN 327 D, with an e8 cutting diameter tolerance and a Weldon shank with clamping flat to DIN 1835 B (shank tolerance h6). The series covers 18 sizes from 3 mm to 30 mm cutting diameter.
Key features
- Powder metallurgical HSS-E gives high edge strength, wear resistance and long tool life.
- The extra short flute length gives high rigidity when milling shallow slots and shoulders.
- The accurate e8 cutting diameter allows standard keyway slots to be milled to P9 tolerance.
- The 30° helix and 12° radial rake angle give free cutting and smooth chip flow.
- The bright finish helps stop workpiece material sticking to the cutting edges, for clean and accurate milling.
- On the larger sizes, a neck relief behind the flutes gives extra reach in pockets and slots.
- The Weldon flatted shank gives positive drive and secure clamping.
Applications
Primary uses are shallow shoulder milling, shallow slot milling, ramping and P9 keyway slotting; helical interpolation is also possible. Recommended workpiece materials are free-machining steel, plain carbon steel, copper and copper alloys.
| Brand | DORMER PRAMET |
|---|---|
| Series | C306 |
| Tool type | Slot drill, extra short series |
| Standard | DIN 327 D |
| Tool material | HSS-E-PM (powder metallurgical cobalt high speed steel) |
| Coating / finish | Bright (uncoated) |
| Number of flutes | 3 |
| Helix angle | 30° |
| Radial rake angle | 12° |
| Cutting direction | Right hand |
| Cutting diameter range | 3 – 30 mm (18 sizes) |
| Cutting diameter tolerance | e8 |
| Length of cut | 5 – 26 mm |
| Overall length | 49 – 102 mm |
| Shank type | Weldon shank with flat, DIN 1835 B |
| Shank diameter | 6 – 25 mm |
| Shank tolerance | h6 |
| Coolant | External |
| ISO material groups | P, N, S |
| Order code | Cutting dia. DC (mm) | Length of cut APMX (mm) | Overall length OAL (mm) | Shank dia. DCON (mm) | Reach with neck relief LU (mm) | Flutes |
|---|---|---|---|---|---|---|
| C3063.0 | 3 | 5 | 49 | 6 | 3 | |
| C3064.0 | 4 | 7 | 51 | 6 | 3 | |
| C3065.0 | 5 | 8 | 52 | 6 | 3 | |
| C3066.0 | 6 | 8 | 52 | 6 | 3 | |
| C3067.0 | 7 | 10 | 60 | 10 | 3 | |
| C3068.0 | 8 | 11 | 61 | 10 | 3 | |
| C3069.0 | 9 | 11 | 61 | 10 | 3 | |
| C30610.0 | 10 | 13 | 63 | 10 | 22.5 | 3 |
| C30611.0 | 11 | 13 | 70 | 12 | 3 | |
| C30612.0 | 12 | 16 | 73 | 12 | 27.5 | 3 |
| C30614.0 | 14 | 16 | 73 | 12 | 3 | |
| C30615.0 | 15 | 16 | 73 | 12 | 27.5 | 3 |
| C30616.0 | 16 | 19 | 79 | 16 | 30.5 | 3 |
| C30618.0 | 18 | 19 | 79 | 16 | 30.5 | 3 |
| C30620.0 | 20 | 22 | 88 | 20 | 37.5 | 3 |
| C30622.0 | 22 | 22 | 88 | 20 | 37.5 | 3 |
| C30625.0 | 25 | 26 | 102 | 25 | 45.5 | 3 |
| C30630.0 | 30 | 26 | 102 | 25 | 3 |
Reach values are shown only for sizes where Dormer Pramet publishes a reach with neck relief.
The C306 is a solid one-piece slot drill. Starting from the tip, it has a square-end cutting head with 3 right-hand helical flutes (30° helix) along the length of cut. On the larger sizes, a neck relief smaller than the cutting diameter follows the flutes. The cylindrical shank has a Weldon clamping flat to DIN 1835 B.
- DC: cutting diameter, 3 – 30 mm, tolerance e8
- APMX: length of cut, 5 – 26 mm
- LU: reach with neck relief, 22.5 – 45.5 mm on sizes with neck relief
- DN: neck diameter, smaller than DC, e.g. 9.5 mm for DC 10 mm, 11.5 mm for DC 12 mm and 24.5 mm for DC 25 mm
- OAL: overall length, 49 – 102 mm
- DCON: shank diameter, 6 – 25 mm, tolerance h6, with Weldon flat
See the Specification Table for the dimensions of each size.
How to choose the right slot drill
- Keyway slots: choose a cutter diameter equal to the nominal keyway width. The e8 diameter tolerance is intended for slots to P9 tolerance.
- Slot depth: C306 is an extra short series tool, so check the length of cut for each size in the Specification Table. For deeper slots, consider the short series C305 to DIN 844 K.
- Coated alternative: for steel and cast steel, cast iron and titanium alloys, Dormer Pramet offers the C353 with Alcrona (AlCrN) coating in the same DIN 327 D form.
- Tool holding: shank diameters are 6, 10, 12, 16, 20 and 25 mm; use a Weldon holder that matches the shank.
Workpiece material guide for C306 (bright)
| Workpiece material | Max. hardness | Max. tensile strength |
|---|---|---|
| Structural steel, case-hardening steel | 200 HB | 700 N/mm² |
| Carbon steel | 250 HB | 850 N/mm² |
| Copper | 100 HB | 350 N/mm² |
| Alpha brass | 200 HB | 700 N/mm² |
| Beta brass, bronze | 200 HB | 700 N/mm² |
| Unalloyed titanium | 200 HB | 700 N/mm² |
| Unalloyed nickel | 200 HB | 700 N/mm² |
The values above are guideline limits. For harder or more abrasive materials, choose a coated or carbide slot drill.