2-FLUTE SOLID CARBIDE CORNER RADIUS END MILL_S972

Caution
Product Description
Dormer Pramet S972 is a 2-flute solid carbide corner radius end mill with TiAlN coating and a DIN 6535 HA plain shank. Part of the expanded S9xx range, it is designed for slotting, side milling, contouring and ramping in steel, stainless steel and cast iron.
Standards and classification
- Manufactured according to Dormer Pramet standard
- Shank: DIN 6535 HA plain cylindrical shank
- Cutting diameter tolerance: h10
- P – steel and cast steel with alloy content up to 10% and hardness below 45 HRC
- M – stainless steel with at least 11% chromium
- K – cast iron with more than 2% carbon
Usage guidance
- Clamp the tool in a rigid, accurate holder such as a shrink-fit, hydraulic or collet chuck, and keep the overhang as short as possible.
- Start from the cutting data recommended by the manufacturer and adjust for machine rigidity, workpiece clamping and coolant conditions.
- Allow for the corner radius in CAM programming: the floor-to-wall transition carries the radius RE, and the flat area of the end face is smaller than DC.
- Use coolant or compressed air to evacuate chips, especially in full slotting and in stainless steel.
- Inspect the corner radius regularly and replace the tool when wear or chipping appears.
Cautions
- Carbide cutting edges are sharp and brittle. Handle with care and wear safety glasses during machining.
- Avoid impact loads and excessive cutting conditions, which can cause chipping or breakage.
The Dormer Pramet S972 is a 2-flute solid carbide end mill with radiused cutting corners. It belongs to the expanded S9xx solid carbide end mill range, which adds square and corner radius cutters in metric and inch sizes with TiAlN coating and optimized flute geometry for machining steel, stainless steel and cast iron.
The corner radius strengthens the cutting edge compared with a sharp corner and leaves a defined fillet at the bottom of walls, slots and pockets. The 2-flute design gives generous chip space, making the tool well suited to slotting and ramping as well as side milling and contouring.
Key features
- Solid carbide body with TiAlN coating for resistance to heat and wear
- 2 flutes with 28° helix and medium length of cut
- Corner radius from 0.3 mm to 3 mm, depending on cutting diameter
- Cutting diameter tolerance h10
- Plain cylindrical shank to DIN 6535 HA, with shank diameter equal to cutting diameter
Typical applications
- Slotting and keyway milling
- Side milling and contouring with a radius at the floor-to-wall transition
- Ramping into pockets
Suitable workpiece groups: steel and cast steel (P), stainless steel (M) and cast iron (K). The S9xx range can optionally be used on non-ferrous materials.
| Series | S972 |
|---|---|
| Product type | 2-flute corner radius end mill |
| Tool material | Solid carbide |
| Coating | TiAlN |
| Number of flutes | 2 |
| Helix angle | 28° |
| Length of cut | Medium |
| Cutting diameter range | 3 mm to 18 mm |
| Corner radius range | 0.3 mm to 3 mm |
| Cutting diameter tolerance | h10 |
| Shank | Plain cylindrical, DIN 6535 HA |
| Workpiece material groups | P (steel), M (stainless steel), K (cast iron) |
| Standard | Dormer Pramet standard |
| Order code | Cutting diameter DC (mm) | Corner radius RE (mm) | Shank diameter DCON (mm) | Max. depth of cut APMX (mm) | Overall length OAL (mm) | Flutes |
|---|---|---|---|---|---|---|
| S9723.0XR0.3 | 3.00 | 0.30 | 3.00 | 12.00 | 38.0 | 2 |
| S9724.0XR0.3 | 4.00 | 0.30 | 4.00 | 14.00 | 50.0 | 2 |
| S9726.0XR0.5 | 6.00 | 0.50 | 6.00 | 19.00 | 57.0 | 2 |
| S9726.0XR1.0 | 6.00 | 1.00 | 6.00 | 19.00 | 57.0 | 2 |
| S9728.0XR0.5 | 8.00 | 0.50 | 8.00 | 19.00 | 63.0 | 2 |
| S9728.0XR1.0 | 8.00 | 1.00 | 8.00 | 19.00 | 63.0 | 2 |
| S97210.0XR0.5 | 10.00 | 0.50 | 10.00 | 22.00 | 72.0 | 2 |
| S97210.0XR1.0 | 10.00 | 1.00 | 10.00 | 22.00 | 72.0 | 2 |
| S97210.0XR2.0 | 10.00 | 2.00 | 10.00 | 22.00 | 72.0 | 2 |
| S97212.0XR1.0 | 12.00 | 1.00 | 12.00 | 25.00 | 73.0 | 2 |
| S97216.0XR1.0 | 16.00 | 1.00 | 16.00 | 32.00 | 92.0 | 2 |
| S97216.0XR2.0 | 16.00 | 2.00 | 16.00 | 32.00 | 92.0 | 2 |
Further sizes in the series (diameter × corner radius): 4 mm × R0.5, 5 mm × R0.3, 5 mm × R0.5, 12 mm × R2, 12 mm × R3, 16 mm × R3 and 18 mm × R2. Refer to the product code list for their dimensions.
Straight solid carbide end mill with a plain cylindrical shank (DIN 6535 HA) and a 2-flute helical cutting section at the tip. Instead of a sharp 90° corner, each end cutting corner is ground to a corner radius (RE).
- DC: cutting diameter
- RE: corner radius at the end of each cutting edge
- APMX: maximum depth of cut (length of cut)
- DCON: shank diameter, equal to DC in this series
- OAL: overall length
Example S97210.0XR0.5: DC 10 mm, RE 0.5 mm, APMX 22 mm, DCON 10 mm, OAL 72 mm.
How to choose a size in the S972 series
- Corner radius (RE): match it to the fillet radius required at the bottom of the part. A larger radius gives a stronger corner for roughing; a smaller radius leaves a tighter internal corner.
- Cutting diameter (DC): choose the largest diameter that fits the slot or pocket width for maximum rigidity.
- Depth: keep the axial depth of cut within APMX of the selected size.
- Flute count: the 2-flute S972 offers more chip space for slotting and ramping. For side milling at higher feed rates, the 4-flute corner radius S974 in the same S9xx range is an alternative.
Workpiece material guide
| Workpiece material | Suitability |
|---|---|
| Steel and cast steel (P), below 45 HRC | Recommended |
| Stainless steel (M) | Recommended |
| Cast iron (K) | Recommended |
| Non-ferrous metals (N) | Optional; for aluminium, dedicated non-ferrous end mills are preferred |
| Hardened steel above 45 HRC | Outside the stated application range |