SLOT DRILL_S802HA

Caution
Product Description
Dormer Pramet S802HA extra short series slot drill with 2 flutes, made from solid carbide with AlCrN (Alcrona) coating to DIN 6527 K, with a DIN 6535 HA plain cylindrical shank. Its 28° helix and 9° rake angle suit slot milling and ramping in steel, stainless steel, cast iron, cast aluminium and copper alloys.
Standards
- DIN 6527 K: solid carbide end mill standard
- DIN 6535 HA: plain cylindrical shank
- Shank tolerance: h6
General information
- Primary operations: shallow slot milling and deep slot milling
- Also suitable for keyway slots to P9 tolerance, ramping, plunging and profile milling
- Coolant is supplied externally
- Cutting direction: right hand
- Country of origin: Italy
Usage guidance and cautions
- Set cutting speed and feed from Dormer Pramet cutting data for the S802HA series according to the workpiece material and tool diameter.
- Clamp the h6 shank in a rigid, accurate holder such as a collet chuck or shrink-fit holder, and keep the overhang short to make full use of the short, rigid design.
- Carbide is hard but brittle: avoid impacts, chatter and sudden load changes, and handle the cutting edges with care.
- Wear safety glasses when machining and replace worn tools to avoid edge breakage.
The Dormer Pramet S802HA is an extra short series slot drill with 2 flutes, made from solid carbide and finished with an AlCrN (Alcrona) coating. It is built to DIN 6527 K with a DIN 6535 HA plain cylindrical shank, and its corner edges have a small 45° chamfer.
The short flute length gives the tool high rigidity for milling shallow slots, and its accurate diameter gives confidence when milling standard keyway slots to P9 tolerance. With a 28° helix and 9° rake angle, it is a general purpose cutter for low to high resistance materials.
Key features
- Solid carbide with AlCrN coating for better performance and longer tool life
- 2 flutes, 28° helix angle and 9° rake angle
- Extra short length of cut for high rigidity
- Cuts in radial, diagonal and axial directions, so it can slot, ramp and plunge
- 45° chamfered corner edges
- DIN 6535 HA plain cylindrical shank with h6 tolerance
- Cutting diameters from 1.0 mm to 20.0 mm
Applications
- Shallow and deep slot milling (primary use)
- Keyway slots, ramping, plunging and profile milling
- Steel and cast steel; ferritic, martensitic and austenitic stainless steel; cast iron; cast aluminium; copper and copper alloys
| Brand | Dormer Pramet |
|---|---|
| Series | S802HA |
| Tool type | Slot drill, extra short series |
| Number of flutes | 2 |
| Tool material | Solid carbide (HM) |
| Coating | AlCrN (Alcrona) |
| Helix angle | 28° |
| Rake angle | 9° |
| Corner form | 45° chamfered corner edges |
| Cutting direction | Right hand |
| Cutting diameter range | 1.0 mm to 20.0 mm |
| Shank | DIN 6535 HA plain cylindrical shank, h6 tolerance |
| Shank diameter range | 3 mm to 20 mm |
| Tool standard | DIN 6527 K |
| Coolant supply | External |
| Product Code | Cutting Diameter DC (mm) | Length of Cut APMX (mm) | Overall Length OAL (mm) | Shank Diameter DCON (mm) |
|---|---|---|---|---|
| S802HA1.0 | 1.0 | 3 | 38 | 3 |
| S802HA1.5 | 1.5 | 3 | 38 | 3 |
| S802HA2.0 | 2.0 | 3 | 50 | 6 |
| S802HA2.5 | 2.5 | 3 | 50 | 6 |
| S802HA3.0 | 3.0 | 4 | 50 | 6 |
| S802HA3.5 | 3.5 | 4 | 50 | 6 |
| S802HA4.0 | 4.0 | 5 | 54 | 6 |
| S802HA4.5 | 4.5 | 5 | 54 | 6 |
| S802HA5.0 | 5.0 | 6 | 54 | 6 |
| S802HA6.0 | 6.0 | 7 | 54 | 6 |
| S802HA7.0 | 7.0 | 8 | 58 | 8 |
| S802HA8.0 | 8.0 | 9 | 58 | 8 |
| S802HA9.0 | 9.0 | 10 | 10 | |
| S802HA10.0 | 10.0 | 11 | 66 | 10 |
| S802HA12.0 | 12.0 | 12 | 73 | 12 |
| S802HA14.0 | 14.0 | 14 | 75 | 14 |
| S802HA16.0 | 16.0 | 16 | 82 | 16 |
| S802HA18.0 | 18.0 | 18 | 84 | 18 |
| S802HA20.0 | 20.0 | 20 | 92 | 20 |
Straight, plain cylindrical shank to DIN 6535 HA, followed by a short cutting section with 2 helical flutes at a 28° helix angle (right hand cut). The end cutting edges allow axial plunging and diagonal ramping as well as radial slot milling. Each outer corner has a small 45° chamfer, for example 0.08 mm on the 3.0 mm size, 0.13 mm on the 4.0 mm, 5.0 mm and 7.0 mm sizes, and 0.2 mm on the 16.0 mm size.
- DC: cutting diameter
- APMX: length of cut (maximum depth of cut)
- OAL: overall length
- DCON: shank diameter (h6)
The shank diameter is equal to or larger than the cutting diameter. See the Specification Table for the dimensions of each size.
How to choose
- Slot width: select the cutting diameter equal to the slot width to mill the slot in one pass. The accurate diameter of S802HA is intended for standard keyway slots to P9 tolerance.
- Slot depth: S802HA has an extra short length of cut for the highest rigidity. Choose it when the slot depth is within the length of cut (APMX) shown in the Specification Table.
- Workpiece material: suitable for steel and cast steel; ferritic, martensitic and austenitic stainless steel; cast iron; cast aluminium; copper and copper alloys.
Related Dormer series
- S802HB: the same 2-flute slot drill with a DIN 6535 HB shank (clamping flat)
- S803HA: 3-flute version with DIN 6535 HA shank
- S812HA: 2-flute slot drill to DIN 6527 L with a longer length of cut for deeper slots