END MILL_S207

Caution
Product Description
Dormer S207 is a solid carbide 2-flute square end mill with a 37° helix and ZrN (zirconium nitride) coating, designed for high-performance milling of aluminium and other non-ferrous materials. It is available in inch sizes from 1/8 - 1 inch diameter in regular and long flute lengths.
General information
- Manufacturer: Dormer Pramet. Product brand: Dormer.
- Series S207 belongs to the Dormer inch-size solid carbide end mill range. All dimensions are given in inch.
- Basic standard: DORMER. Cutting diameter tolerance: ANSI +.000/-.002 inch.
- Ordering code format: S207 + cutting diameter + X + flute length, for example S2077/16X1 = 7/16 inch diameter with 1 inch flute length (EDP 7648515).
- Application range per Dormer: ISO N group materials only (N1 wrought aluminium, N2 cast aluminium, N3 copper alloys, N4 plastics and composites).
Usage guidance and cautions
- S207 is not recommended for steel, stainless steel, cast iron, heat-resistant alloys or hardened materials, because its geometry and ZrN coating are optimised for non-ferrous materials.
- Hold the end mill in a rigid, low-runout holder such as a collet, hydraulic or shrink-fit chuck, and keep tool overhang as short as possible.
- Ensure good chip evacuation with coolant or air blast to prevent chip re-cutting and built-up edge in aluminium.
- Use the cutting data in the Dormer catalog as starting values and adjust for machine rigidity, depth of cut and radial engagement.
- Solid carbide is hard but brittle. Avoid impacts and wear safety glasses when handling and machining.
The Dormer S207 is a solid carbide 2-flute end mill (slot drill) from the Dormer solid carbide end mill range by Dormer Pramet. It is designed specifically for milling aluminium, aluminium alloys and other non-ferrous materials, combining a 37° helix and high hook geometry with a zirconium nitride (ZrN) coating for high-performance machining in soft materials.
Key features
- 2-flute design with large chip space for fast, efficient chip evacuation in soft and non-ferrous materials.
- 37° helix and high hook (positive rake) geometry for free cutting and a clean surface finish.
- ZrN coating increases surface hardness and helps prevent workpiece material from sticking to the cutting edges, allowing faster speeds and feeds. It is also effective on high-silicon aluminium.
- Premium micrograin carbide gives a good balance of hardness and toughness for high wear resistance and long, consistent tool life.
- Square end with a straight cylindrical shank. The shank diameter equals the cutting diameter.
- Regular flute lengths give high rigidity and reduced vibration. Long flute versions are available for deeper walls and pockets.
Applications
- Slotting, side (profile) milling and pocketing.
- Aluminium (wrought and cast), copper alloys, thermoplastics, thermosetting plastics and reinforced plastics or composites (ISO N group).
| Brand | Dormer (Dormer Pramet) |
|---|---|
| Series | S207 |
| Tool type | Solid carbide 2-flute square end mill (slot drill), mill profile Type W for non-ferrous materials |
| Tool material | Premium micrograin solid carbide (HM) |
| Coating | ZrN (zirconium nitride) |
| Number of flutes | 2 |
| Helix angle | 37°, right-hand cut |
| End form | Square end |
| Cutting diameter range | 1/8 - 1 inch |
| Flute length | Regular and long, 1/2 - 4 inch |
| Overall length | 1-1/2 - 6 inch |
| Shank | Straight cylindrical (plain) shank, diameter equal to cutting diameter |
| Diameter tolerance | ANSI +.000/-.002 inch |
| Workpiece materials | ISO N group: aluminium, aluminium alloys, copper alloys, plastics and composites |
| Unit system | Inch |
Dimensions of the Dormer S207 series as published in the Dormer end mill catalog.
| Cutting dia. d1 (inch) | d1 decimal (inch) | Shank dia. d2 (inch) | Flute length l2 (inch) | Overall length l1 (inch) | No. of flutes | EDP No. |
|---|---|---|---|---|---|---|
| 1/8 | 0.1250 | 1/8 | 1/2 | 1-1/2 | 2 | 7648504 |
| 1/8 | 0.1250 | 1/8 | 3/4 | 2 | 2 | 7648505 |
| 5/32 | 0.1563 | 5/32 | 9/16 | 2 | 2 | 7648506 |
| 3/16 | 0.1875 | 3/16 | 3/4 | 2 | 2 | 7648507 |
| 3/16 | 0.1875 | 3/16 | 1-1/8 | 3 | 2 | 7648508 |
| 1/4 | 0.2500 | 1/4 | 1 | 2-1/2 | 2 | 7648509 |
| 1/4 | 0.2500 | 1/4 | 1-1/2 | 4 | 2 | 7648510 |
| 5/16 | 0.3125 | 5/16 | 3/4 | 2-1/2 | 2 | 7648511 |
| 5/16 | 0.3125 | 5/16 | 1-5/8 | 4 | 2 | 7648512 |
| 3/8 | 0.3750 | 3/8 | 1 | 2-1/2 | 2 | 7648513 |
| 3/8 | 0.3750 | 3/8 | 2 | 4 | 2 | 7648514 |
| 7/16 | 0.4375 | 7/16 | 1 | 2-1/2 | 2 | 7648515 |
| 7/16 | 0.4375 | 7/16 | 2 | 4 | 2 | 7648516 |
| 1/2 | 0.5000 | 1/2 | 1 | 3 | 2 | 7648517 |
| 1/2 | 0.5000 | 1/2 | 3 | 6 | 2 | 7648518 |
| 9/16 | 0.5625 | 9/16 | 1-1/4 | 3 | 2 | 7648519 |
| 5/8 | 0.6250 | 5/8 | 1-5/8 | 3-1/2 | 2 | 7648520 |
| 5/8 | 0.6250 | 5/8 | 2-1/4 | 5 | 2 | 7648521 |
| 3/4 | 0.7500 | 3/4 | 1-3/4 | 4 | 2 | 7648522 |
| 3/4 | 0.7500 | 3/4 | 3 | 6 | 2 | 7648523 |
| 1 | 1.0000 | 1 | 1-1/2 | 4 | 2 | 7648524 |
| 1 | 1.0000 | 1 | 4 | 6 | 2 | 7648525 |
Solid carbide 2-flute square end mill with a straight cylindrical shank. Dimension symbols follow the Dormer catalog.
- d1: cutting diameter, 1/8 - 1 inch
- d2: shank diameter, equal to d1 on every size
- l2: flute length (length of cut), 1/2 - 4 inch
- l1: overall length, 1-1/2 - 6 inch
- Cutting end: square (flat) end with 2 cutting edges
- Flutes: 2 helical flutes, 37° helix, right-hand cut
- Shank: plain cylindrical shank
Selecting the right end mill for your workpiece
- Choose S207 for aluminium, aluminium alloys, copper alloys and plastics, where its 2 flutes, 37° helix and ZrN coating give fast chip evacuation and resist material build-up on the cutting edge.
- For steel, stainless steel, cast iron or heat-resistant alloys, select an AlTiN-coated Dormer series instead, such as S208 (2-flute), S221 (3-flute) or S234 (4-flute).
- Use the regular flute length whenever it reaches the required depth, for maximum rigidity. Choose the long version only for deeper walls and pockets.
Recommended starting cutting speeds for S207 (Dormer catalog)
| WMG | Workpiece material | Cutting speed (SFM) | Feed code |
|---|---|---|---|
| N1.1 | Commercially pure wrought aluminium | 2093 | P |
| N1.2 | Wrought aluminium alloys, half hard | 1575 | P |
| N1.3 | Wrought aluminium alloys, full hard | 1056 | P |
| N2.1 | Cast aluminium alloys, lower hardness | 1056 | O |
| N2.2 | Cast aluminium alloys, medium hardness | 945 | O |
| N2.3 | Cast aluminium alloys, higher hardness | 676 | O |
| N3.1 | Free-cutting copper alloys | 1102 | O |
| N3.2 | Short-chip copper alloys | 646 | O |
| N3.3 | Electrolytic copper and long-chip copper alloys | 331 | O |
| N4.1 | Thermoplastic polymers | 1102 | R |
| N4.2 | Thermosetting polymers | 427 | R |
| N4.3 | Reinforced polymers and composites | 456 | R |
The feed code refers to the Dormer solid carbide (HM) feed-per-tooth (IPT) table, where the feed is read by tool diameter. These values are starting points. Adjust them to the machine, tool holding and cutting conditions.