END MILL_C295

Caution
Product Description
Dormer Pramet C295 is a long series end mill made from HSS-E-PM with TiCN coating, produced to DIN 844 L with a DIN 1835B Weldon shank. Its multi-flute design with a 30° helix (4, 5 or 6 flutes depending on diameter) is built for deep shoulder milling and slot milling in steel, cast iron, copper alloys and titanium alloys.
Standards and Tolerances
- End mill dimensions: DIN 844 L (long series)
- Shank: Weldon shank to DIN 1835B, shank tolerance h6
- Cutting diameter tolerance: k10
- Coolant: external supply (no internal coolant channels)
Typical Operations
- Deep shoulder milling (primary use)
- Shallow shoulder milling and slot milling
- Ramping and plunging with the centre cutting end
- Profile milling and finishing of deep profiles on CNC machines
Usage Notes
- Clamp the tool on its Weldon flat in a side-lock holder so it cannot pull out under heavy cutting loads.
- Keep the tool overhang as short as the job allows. Long series tools deflect more than standard length tools, so reduce depth of cut or feed if chatter appears.
- Select cutting speed and feed from Dormer Pramet cutting data for the specific workpiece material.
- Wear eye protection and keep hands clear of the rotating tool and sharp cutting edges.
Overview
The Dormer Pramet C295 is a long series end mill made from powder metallurgical high speed cobalt steel (HSS-E-PM) and finished with a titanium carbonitride (TiCN) coating. It is produced to DIN 844 L and has a cylindrical shank with a Weldon flat to DIN 1835B, so it clamps securely in side-lock holders for deep, heavily loaded cuts.
Key Features
- HSS-E-PM tool material: powder metal cobalt high speed steel combines toughness with wear resistance for long, consistent tool life.
- TiCN coating: extends tool life and improves performance when milling hard and abrasive materials.
- Long series flute length to DIN 844 L, with neck relief behind the flutes for extra reach in deep pockets and profiles.
- 30° helix and 12° radial rake: a general purpose cutter for low to high resistance materials, right-hand cutting.
- Multi-flute design: 4 flutes from 2 mm to 20 mm, 5 flutes at 25 mm, 6 flutes from 30 mm to 40 mm.
- Centre cutting end for plunging and ramping as well as side milling.
Applications
Designed for shoulder milling and slot milling, with deep shoulder milling as its primary use. The rigid design also suits profile milling and finishing of deep profiles on CNC machines. Recommended workpiece materials are free machining steel, plain carbon and alloy steel, cast iron, copper and copper alloys, and titanium and titanium alloys.
| Brand | Dormer Pramet |
|---|---|
| Series | C295 |
| Tool Type | Long series multi-flute end mill (square end) |
| Tool Material | HSS-E-PM (powder metallurgical high speed cobalt steel) |
| Coating | TiCN (titanium carbonitride) |
| Standard | DIN 844 L |
| Number of Flutes | 4 (2 – 20 mm), 5 (25 mm), 6 (30 – 40 mm) |
| Helix Angle | 30° |
| Radial Rake Angle | 12° |
| Cutting Direction | Right hand |
| Diameter Range (DC) | 2 – 40 mm |
| Diameter Tolerance | k10 |
| Shank | Weldon shank DIN 1835B, 6 – 40 mm |
| Shank Tolerance | h6 |
| Workpiece Materials (ISO) | P, K, N, S |
| Product Code | Cutting Diameter DC (mm) | Length of Cut APMX (mm) | Overall Length OAL (mm) | Shank Diameter DCON (mm) | Number of Flutes |
|---|---|---|---|---|---|
| C2952.0 | 2 | 10 | 54 | 6 | 4 |
| C2953.0 | 3 | 12 | 56 | 6 | 4 |
| C2954.0 | 4 | 19 | 63 | 6 | 4 |
| C2955.0 | 5 | 24 | 68 | 6 | 4 |
| C2956.0 | 6 | 24 | 68 | 6 | 4 |
| C2957.0 | 7 | 30 | 80 | 10 | 4 |
| C2958.0 | 8 | 38 | 88 | 10 | 4 |
| C2959.0 | 9 | 38 | 88 | 10 | 4 |
| C29510.0 | 10 | 45 | 95 | 10 | 4 |
| C29512.0 | 12 | 53 | 110 | 12 | 4 |
| C29515.0 | 15 | 53 | 110 | 12 | 4 |
| C29516.0 | 16 | 63 | 123 | 16 | 4 |
| C29518.0 | 18 | 63 | 123 | 16 | 4 |
| C29520.0 | 20 | 75 | 141 | 20 | 4 |
| C29525.0 | 25 | 90 | 166 | 25 | 5 |
| C29530.0 | 30 | 90 | 166 | 25 | 6 |
| C29532.0 | 32 | 106 | 186 | 32 | 6 |
| C29540.0 | 40 | 125 | 217 | 40 | 6 |
Shape: a solid long series end mill with a square cutting end, helical flutes with a 30° right-hand helix, and a cylindrical shank with a Weldon clamping flat to DIN 1835B. On sizes with neck relief, the body behind the flutes is reduced slightly below the cutting diameter, which increases the usable reach.
Dimension symbols:
- DC – cutting diameter
- APMX – length of cut (maximum depth of cut)
- LU – usable length (reach including neck relief)
- DN – neck diameter
- OAL – overall length
- DCON – shank diameter
Example C29510.0: DC 10 mm, APMX 45 mm, LU 54.5 mm, DN 9.5 mm, OAL 95 mm, DCON 10 mm
How to Choose the Right Size
- Cutting diameter (DC): match it to the slot width, or choose a diameter no larger than twice the smallest inside corner radius of the pocket.
- Length of cut (APMX): make sure it covers the wall height. Where the wall is deeper than the flutes, check the usable length (LU) including neck relief.
- Shank diameter (DCON): match it to your Weldon holder. DCON is 6 mm for DC 2 – 6 mm, 10 mm for DC 7 – 10 mm, 12 mm for DC 12 – 15 mm, 16 mm for DC 16 – 18 mm, 25 mm for DC 25 – 30 mm, and equal to DC for sizes 20 mm, 32 mm and 40 mm.
Workpiece Material Guide
| ISO Group | Recommended Workpiece Materials |
|---|---|
| P | Free machining steel, plain carbon steel, alloy steel |
| K | Cast iron |
| N | Copper and copper alloys |
| S | Titanium and titanium alloys |
Related Dormer Pramet Series
- C273: the same DIN 844 L long series format in powder metal cobalt high speed steel, with a bright (uncoated) finish.
- C920: long series DIN 844 L end mill in HSS-E-PM with Alcrona coating and a 45° helix, for plain carbon, alloy and tool steel, stainless steel, cast iron, copper alloys and high-temperature alloys.