END MILL_S235

Caution
Product Description
Dormer S235 is a solid carbide 4-flute end mill with a square end, 30° helix and medium (regular) flute length. Its AlTiN coating suits general slotting, plunging, ramping and profile milling in steel, stainless steel, cast iron and high-temperature alloys, in metric sizes Ø2.00 – 20.00 mm with a cylindrical shank.
Standards and design
- Manufactured to the DORMER manufacturer standard.
- Most Dormer solid carbide end mills come with high-precision h6 shanks as standard, and cylindrical shanks are made to DIN 6535 HA.
- Mill profile N: general-purpose cutter type for low to high resistance materials.
- S235 replaces the previous Dormer style E3304MV. For example, E3304MV10.0 is now S23510.0 (EDP 7648800).
Usage guidance
- Suitable for slotting, plunging, ramping and profile milling.
- Recommended workpiece groups: ISO P (steel and cast steel), M (stainless steel), K (cast iron) and S (high-temperature alloys).
- Use the Dormer workpiece material group (WMG) cutting data as starting values, then adjust for machine rigidity, tool holding and tool overhang.
- Keep the set-up rigid and the tool overhang as short as possible to reduce vibration and the risk of edge chipping.
Cautions
- Solid carbide is very hard but brittle; avoid impact loads, excessive vibration and unstable clamping.
- Cutting edges are sharp; handle with care and wear safety glasses during machining.
- Replace or regrind the tool when edge wear increases cutting forces or degrades surface finish.
The Dormer S235 is a solid carbide 4-flute end mill from the Dormer Pramet solid carbide end mill range. It combines a square end, a 30° helix angle and a medium (regular) flute length. This gives good rigidity for standard profile milling and makes it an economical choice for general slot milling on most types of machines.
The tool is manufactured from premium micrograin carbide, which offers an excellent combination of hardness and toughness for high wear resistance and long, consistent tool life. The aluminium titanium nitride (AlTiN) coating increases surface hardness, stops workpiece material from sticking to the cutting surfaces and improves chip flow, allowing higher metal removal rates.
Key features
- 4 flutes, square end and 30° helix angle
- Medium (regular) flute length for good rigidity in profile milling
- Premium micrograin solid carbide for long, consistent tool life
- AlTiN coating for wear protection and resistance to material build-up
- Cylindrical shank, metric sizes from Ø2.00 to 20.00 mm
Typical applications
- Slotting, plunging, ramping and profile (side) milling
- Steel and cast steel (P), stainless steel (M), cast iron (K) and high-temperature alloys (S)
- General-purpose milling on most types of milling machines
| Brand | Dormer (Dormer Pramet) |
|---|---|
| Series | S235 |
| Type | Square end mill, 4 flutes |
| Tool material | Solid carbide (HM), premium micrograin |
| Coating | AlTiN (aluminium titanium nitride) |
| Helix angle | 30° |
| Radial rake angle | 10° |
| Flute length | Medium (regular length) |
| Shank | Cylindrical shank |
| Size range | Ø2.00 – 20.00 mm |
| Mill profile | N – general purpose for low to high resistance materials |
| Workpiece materials | ISO P, M, K, S |
| Standard | DORMER (manufacturer standard) |
| Previous Dormer style | E3304MV |
| Ordering code | Cutting dia. d1 (mm) | Shank dia. d2 (mm) | Flute length l2 (mm) | Overall length l1 (mm) | EDP No. |
|---|---|---|---|---|---|
| S2352.0 | 2.00 | 3.0 | 6.0 | 38.0 | 7648789 |
| S2352.5 | 2.50 | 3.0 | 7.0 | 38.0 | 7648790 |
| S2353.0 | 3.00 | 3.0 | 12.0 | 38.0 | 7648791 |
| S2353.5 | 3.50 | 4.0 | 12.0 | 50.0 | 7648792 |
| S2354.0 | 4.00 | 4.0 | 14.0 | 50.0 | 7648793 |
| S2354.5 | 4.50 | 5.0 | 14.0 | 50.0 | 7648794 |
| S2355.0 | 5.00 | 5.0 | 16.0 | 50.0 | 7648795 |
| S2356.0 | 6.00 | 6.0 | 19.0 | 63.0 | 7648796 |
| S2357.0 | 7.00 | 8.0 | 19.0 | 63.0 | 7648797 |
| S2358.0 | 8.00 | 8.0 | 19.0 | 63.0 | 7648798 |
| S2359.0 | 9.00 | 10.0 | 22.0 | 70.0 | 7648799 |
| S23510.0 | 10.00 | 10.0 | 22.0 | 70.0 | 7648800 |
| S23511.0 | 11.00 | 11.0 | 25.0 | 70.0 | 7648801 |
| S23512.0 | 12.00 | 12.0 | 25.0 | 75.0 | 7648802 |
| S23514.0 | 14.00 | 14.0 | 30.0 | 88.0 | 7648803 |
| S23516.0 | 16.00 | 16.0 | 32.0 | 88.0 | 7648804 |
| S23518.0 | 18.00 | 18.0 | 36.0 | 100.0 | 7648805 |
| S23520.0 | 20.00 | 20.0 | 38.0 | 100.0 | 7648806 |
All sizes: 4 flutes, 30° helix, AlTiN coating, cylindrical shank.
Straight solid carbide end mill with a plain cylindrical shank and a 4-flute cutting section with a square (flat) end. The flutes run at a 30° helix over a medium (regular) flute length.
- d1 – cutting diameter (Ø2.00 – 20.00 mm)
- d2 – shank diameter
- l2 – flute length (maximum depth of cut)
- l1 – overall length
Example S23510.0: d1 = 10.00 mm, d2 = 10.0 mm, l2 = 22.0 mm, l1 = 70.0 mm
On some smaller sizes the shank is larger than the cutting diameter. For example, Ø2.00 mm and Ø2.50 mm use a 3.0 mm shank, and Ø7.00 mm uses an 8.0 mm shank.
Choosing S235 for your workpiece material
S235 is the AlTiN-coated member of a twin series. The bright (uncoated) S135 has the same 4-flute, 30° helix geometry and covers Ø2.00 – 25.00 mm. Its bright finish improves chip flow in soft and non-ferrous materials such as aluminium. Choose S235 for steels, stainless steels, cast irons and high-temperature alloys.
| WMG | Workpiece material | Starting cutting speed (SFM) |
|---|---|---|
| P1.1 | Free-machining steel, sulfurized | 397 |
| P2.1 | Plain carbon steel, less than 0.25% carbon | 338 |
| P2.2 | Plain carbon steel, less than 0.55% carbon | 299 |
| P3.1 | Alloy steel, annealed | 338 |
| P3.2 | Alloy steel, hardened and tempered, 180 - 260 HB | 272 |
| P4.1 | Tool steel, annealed | 203 |
| M1.1 | Ferritic stainless steel | 446 |
| M3.1 | Austenitic stainless steel | 259 |
| K1.1 | Grey cast iron | 551 |
| K3.1 | Ductile (nodular) cast iron, ferritic | 571 |
| S1.1 | Titanium and titanium alloys | 230 |
| S2.1 | Fe-based high-temperature alloys | 213 |
| S3.1 | Ni-based high-temperature alloys | 161 |
| S4.1 | Co-based high-temperature alloys | 125 |
These are starting cutting speeds for S235 from the Dormer end mill catalogue. Select the feed per tooth from the catalogue feed table according to tool diameter, and reduce speed if vibration or rapid wear occurs.
S235 cutting data does not cover hardened materials (ISO H). For these, choose a cutter designed specifically for hardened steel.