CORNER RADIUS END MILL_S223HA

Caution
Product Description
Dormer Pramet S223HA regular-length corner radius end mill in solid carbide with 4 flutes, AlTiN coating, unequal helix and a DIN 6535 HA plain cylindrical shank. Made for shoulder milling, plunging, ramping, helical and trochoidal milling in steel, stainless steel, cast iron, high-temperature alloys and hardened materials, in inch diameters from 1/8 to 1 inch.
Standards
- Manufactured to Dormer Pramet standard.
- Plain cylindrical shank to DIN 6535 HA. The S223HB version has a Weldon shank to DIN 6535 HB.
- Material suitability is given by Dormer Pramet workpiece material groups (WMG), based on the ISO groups P, M, K, N, S and H. The S223HA is listed for groups P, M, K, S and H.
Usage notes
- The sizes marked * in the Specification Table (5/8 inch x .090, 1 inch x .030 and 1 inch x .090) need a 30% - 60% reduction in cutting speed.
- Take starting cutting speed (SFM) and feed values for each workpiece material group from the Dormer Pramet catalogue, then adjust them to the machine and setup.
- Clamp the plain shank in a rigid, high-accuracy holder such as a collet, hydraulic or shrink-fit chuck, and keep the overhang as short as possible.
- Solid carbide is hard but brittle: avoid impact loads, and wear eye protection when handling and machining.
Overview
The S223HA is a regular-length, 4-flute corner radius end mill made to Dormer Pramet standard from solid carbide (premium micrograin carbide) with an AlTiN (aluminium titanium nitride) coating. Dormer Pramet classifies it as a general-purpose cutter for low- to high-resistance materials, with a medium cut length and a plain cylindrical shank to DIN 6535 HA. The same design with a Weldon shank is available as S223HB.
Key features
- Unequal (variable) helix: built to run at higher speeds and take deeper cuts. It damps vibration and harmonics, which keeps the cut stable, reduces the chance of edge and corner chipping and leaves a better surface finish.
- Corner radius: the radiused corners protect the cutting corners against chipping and produce a radius at the transition between wall and floor.
- AlTiN coating: raises surface hardness and hot hardness and protects against wear, keeping the cutting edge stable, extending tool life and supporting higher metal removal rates.
- Solid carbide: premium micrograin carbide balances hardness with toughness, resisting wear and giving long, repeatable tool life.
- 4 flutes, regular length: medium cut length suited to shoulder milling, plunging and ramping.
Applications
Shoulder milling, plunging, progressive plunge milling, ramping, helical milling and trochoidal milling in steel and cast steel, stainless steel, cast iron, high-temperature alloys, chilled and hardened cast iron, and hardened steel below 55 HRC. Particularly well suited to tough alloys and hardened steels.
- Primary use: shallow shoulder milling, plunge milling, ramping, progressive plunging, helical interpolation
- Possible use: face milling, deep shoulder milling, shallow slot milling
| Series | S223HA |
|---|---|
| Brand | Dormer Pramet |
| Type | Corner radius end mill, regular length |
| Tool material | Solid carbide (micrograin) |
| Coating | AlTiN (aluminium titanium nitride) |
| Number of flutes | 4 |
| Helix | Unequal (variable) helix |
| Cut length | Medium |
| Cutting diameter range | 1/8 - 1 inch |
| Corner radius range | .015 - .090 inch |
| Shank | Plain cylindrical shank, DIN 6535 HA |
| Overall length range | 1-1/2 - 5 inch |
| Workpiece materials | Steel, stainless steel, cast iron, high-temperature alloys, hardened materials |
| Standard | Dormer Pramet standard |
| Cutting dia. d1 (inch) | d1 decimal (inch) | Shank dia. d2 (inch) | Length of cut l2 (inch) | Overall length l1 (inch) | Corner radius R (inch) | Flutes | EDP No. |
|---|---|---|---|---|---|---|---|
| 1/8 | 0.1250 | 1/8 | 3/8 | 1-1/2 | .015 | 4 | 7648675 |
| 1/8 | 0.1250 | 1/8 | 3/8 | 1-1/2 | .030 | 4 | 7648676 |
| 3/16 | 0.1875 | 3/16 | 7/16 | 2 | .015 | 4 | 7648677 |
| 3/16 | 0.1875 | 3/16 | 7/16 | 2 | .030 | 4 | 7648678 |
| 1/4 | 0.2500 | 1/4 | 5/8 | 2-1/2 | .015 | 4 | 7648679 |
| 1/4 | 0.2500 | 1/4 | 5/8 | 2-1/2 | .030 | 4 | 7648680 |
| 5/16 | 0.3125 | 1/4 | 1/2 | 2 | .015 | 4 | 7648681 |
| 5/16 | 0.3125 | 1/4 | 1/2 | 2 | .030 | 4 | 7648682 |
| 3/8 | 0.3750 | 3/8 | 7/8 | 2-1/2 | .015 | 4 | 7648683 |
| 3/8 | 0.3750 | 3/8 | 7/8 | 2-1/2 | .030 | 4 | 7648684 |
| 7/16 | 0.4375 | 7/16 | 5/8 | 2-1/2 | .020 | 4 | 7648685 |
| 7/16 | 0.4375 | 7/16 | 5/8 | 2-1/2 | .045 | 4 | 7648686 |
| 1/2 | 0.5000 | 1/2 | 1-1/4 | 3 | .030 | 4 | 7648687 |
| 1/2 | 0.5000 | 1/2 | 1-1/4 | 3 | .060 | 4 | 7648688 |
| 9/16 | 0.5625 | 9/16 | 1-1/8 | 3-1/2 | .045 | 4 | 7648689 |
| 9/16 | 0.5625 | 9/16 | 1-1/8 | 3-1/2 | .060 | 4 | 7648690 |
| 5/8 | 0.6250 | 5/8 | 1-1/4 | 3-1/2 | .060 | 4 | 7648691 |
| 5/8 | 0.6250 | 5/8 | 1-1/4 | 5 | .090 | 4 | 7648692 * |
| 3/4 | 0.7500 | 3/4 | 1-1/2 | 4 | .030 | 4 | 7648693 |
| 3/4 | 0.7500 | 3/4 | 1-1/2 | 4 | .060 | 4 | 7648694 |
| 1 | 1.0000 | 1 | 2-1/4 | 5 | .030 | 4 | 7648695 * |
| 1 | 1.0000 | 1 | 2-1/4 | 5 | .090 | 4 | 7648696 * |
* These sizes need a 30% - 60% reduction in cutting speed.
All dimensions in inch, as listed in the Dormer Pramet end mill catalogue.
Straight solid carbide corner radius end mill with a plain cylindrical shank (DIN 6535 HA, no clamping flat) at one end and a fluted cutting portion at the other.
- d1 – cutting diameter, 1/8 - 1 inch
- d2 – shank diameter (equal to d1 on most sizes; the 5/16 inch size has a 1/4 inch shank)
- l2 – length of cut: 4 unequal-helix flutes running back from the end face
- l1 – overall length, 1-1/2 - 5 inch
- R – corner radius at the outer corner of each of the 4 end cutting edges, .015 - .090 inch
See the Specification Table for d1, d2, l2, l1 and R of each size.
How to choose
- Shank type: choose S223HA (plain shank) for collet, hydraulic or shrink-fit holders; choose S223HB (Weldon shank) for side-lock holders.
- Corner radius: each diameter is offered with two corner radii, for example .015 or .030 inch on the smaller sizes and .030 or .060 inch on the 1/2 inch size. Match the radius to the fillet required on the part; a larger radius gives a stronger corner for roughing and hard materials.
- Workpiece material: the S223HA covers steel, stainless steel, cast iron, high-temperature alloys and hardened materials. The catalogue gives no data for group N (aluminium and other non-ferrous materials); a dedicated aluminium end mill is the usual choice there.
Starting cutting speeds by workpiece material group
| ISO group | Workpiece material | Cutting speed (SFM) |
|---|---|---|
| P | Steel and cast steel | 197 - 801 |
| M | Stainless steel | 256 - 489 |
| K | Cast iron | 256 - 794 |
| S | High-temperature alloys and titanium alloys | 180 - 522 |
| H | Chilled cast iron, hardened cast iron, hardened steel (H1 - H3) | 177 - 348 |
Values are Dormer Pramet catalogue starting points for this series. Use the lower end of each range for harder or tougher subgroups.