END MILL_S135

Caution
Product Description
Dormer S135 is a metric 4-flute solid carbide square end mill with a 30° helix and a bright (uncoated) finish, available from 2.00 to 25.00 mm in diameter. It is an economical, general-purpose cutter for slotting, side and profile milling, plunging and ramping in steel, stainless steel, cast iron and non-ferrous metals.
Tool material and geometry
S135 end mills are made from premium micrograin carbide, which provides an excellent combination of hardness and toughness for high wear resistance and long, consistent tool life. The 4-flute, 30° helix geometry with a 10° radial rake is classed by Dormer as a general purpose cutter type for low to high resistance materials.
Standards and tolerances
- Shank: high-precision h6 tolerance; cylindrical shanks in the Dormer solid carbide end mill range are made to DIN 6535 HA.
- Workpiece materials are classified with the Dormer Pramet WMG system based on ISO groups P, M, K, N, S and H. S135 is recommended for groups P, M, K and N.
Ordering information
- Order code = S135 + cutting diameter in mm, e.g. S13510.0 = 10.00 mm (EDP 7648781).
- EDP numbers 7648770 to 7648788. The series replaces the previous Dormer style E3304M (e.g. E3304M10.0 is now S13510.0).
- Pack quantity: 1 piece.
Usage notes
- Dormer publishes starting cutting speeds (SFM) with a feed code for each workpiece material group; the feed per tooth (IPT) for each diameter is read from the Dormer carbide milling feed table.
- Catalogue feed values apply to 50% or more radial immersion; Dormer provides correction factors for lighter radial engagement and for slot milling at different depths of cut.
- No cutting data is published for heat-resistant alloys and titanium (ISO S) or hardened materials (ISO H); for ISO S materials choose the AlTiN-coated S235.
- Solid carbide is hard but brittle: use a rigid machine set-up and secure tool holding to avoid vibration and edge chipping.
The S135 is a metric series from the Dormer Pramet range of solid carbide end mills. Its 4-flute, square end design with a 30° helix and a regular (medium) cut length makes it a very economical choice for general milling on most types of milling machines.
Key features
- Premium micrograin carbide combines hardness and toughness for high wear resistance and long, consistent tool life.
- Regular (medium) length flutes give the high rigidity needed for standard profile milling.
- The bright finish prevents workpiece material from sticking to the cutting edges and improves chip flow in soft and non-ferrous materials, for an accurate, clean finish.
- The center cutting square end allows plunging and ramping as well as slotting and side milling.
- High-precision cylindrical shank with h6 tolerance.
- 19 metric sizes from 2.00 to 25.00 mm, supplied 1 piece per pack.
Typical applications
- Slotting, side and face milling, profile and copy milling, plunging and ramping
- Steel and cast steel (ISO P), stainless steel (ISO M), cast iron (ISO K) and non-ferrous metals such as aluminium and copper alloys (ISO N)
| Brand | Dormer (Dormer Pramet) |
|---|---|
| Series | S135 |
| Tool type | 4-flute square end mill, regular (medium) cut length |
| Tool material | Solid carbide (HM), premium micrograin grade |
| Coating / finish | Bright (uncoated) |
| Number of flutes | 4 |
| Helix angle | 30° |
| Radial rake angle | 10° |
| End form | Square end, center cutting |
| Cutting direction | Right hand |
| Cutting diameter range | 2.00 – 25.00 mm (19 sizes) |
| Cut length range | 6.0 – 38.0 mm |
| Overall length range | 38.0 – 100.0 mm |
| Shank | Plain cylindrical, h6, diameter 3.0 – 25.0 mm |
| Workpiece materials | ISO P, M, K, N |
| Coated version | S235 (AlTiN), 2.00 – 20.00 mm |
| Order code | Cutting dia. d1 (mm) | Shank dia. d2 (mm) | Cut length l2 (mm) | Overall length l1 (mm) | Flutes | EDP No. |
|---|---|---|---|---|---|---|
| S1352.0 | 2.00 | 3.0 | 6.0 | 38.0 | 4 | 7648770 |
| S1352.5 | 2.50 | 3.0 | 7.0 | 38.0 | 4 | 7648771 |
| S1353.0 | 3.00 | 3.0 | 12.0 | 38.0 | 4 | 7648772 |
| S1353.5 | 3.50 | 4.0 | 12.0 | 50.0 | 4 | 7648773 |
| S1354.0 | 4.00 | 4.0 | 14.0 | 50.0 | 4 | 7648774 |
| S1354.5 | 4.50 | 5.0 | 14.0 | 50.0 | 4 | 7648775 |
| S1355.0 | 5.00 | 5.0 | 16.0 | 50.0 | 4 | 7648776 |
| S1356.0 | 6.00 | 6.0 | 19.0 | 63.0 | 4 | 7648777 |
| S1357.0 | 7.00 | 8.0 | 19.0 | 63.0 | 4 | 7648778 |
| S1358.0 | 8.00 | 8.0 | 19.0 | 63.0 | 4 | 7648779 |
| S1359.0 | 9.00 | 10.0 | 22.0 | 70.0 | 4 | 7648780 |
| S13510.0 | 10.00 | 10.0 | 22.0 | 70.0 | 4 | 7648781 |
| S13511.0 | 11.00 | 11.0 | 25.0 | 70.0 | 4 | 7648782 |
| S13512.0 | 12.00 | 12.0 | 25.0 | 75.0 | 4 | 7648783 |
| S13514.0 | 14.00 | 14.0 | 30.0 | 88.0 | 4 | 7648784 |
| S13516.0 | 16.00 | 16.0 | 32.0 | 88.0 | 4 | 7648785 |
| S13518.0 | 18.00 | 18.0 | 36.0 | 100.0 | 4 | 7648786 |
| S13520.0 | 20.00 | 20.0 | 38.0 | 100.0 | 4 | 7648787 |
| S13525.0 | 25.00 | 25.0 | 38.0 | 100.0 | 4 | 7648788 |
The S135 is a straight, one-piece solid carbide end mill made up of a cutting section and a plain cylindrical shank.
- d1 – cutting diameter across the 4 helical flutes (30° helix, right hand cut).
- l2 – length of cut (flute length), measured from the end face.
- d2 – shank diameter, h6 tolerance, plain cylindrical with no clamping flat.
- l1 – overall length from the end face to the end of the shank.
- End form: square end with center cutting end teeth (sharp corners, no corner radius).
On most sizes the shank diameter equals the cutting diameter. On the 2.00, 2.50, 3.50, 4.50, 7.00 and 9.00 mm sizes the shank is larger than the cutting diameter (3.0, 3.0, 4.0, 5.0, 8.0 and 10.0 mm respectively).
Example S13510.0: d1 10.00 mm, d2 10.0 mm, l2 22.0 mm, l1 70.0 mm.
Choosing the right Dormer end mill
- General milling of steel, stainless steel, cast iron, aluminium or copper alloys with an economical tool: choose S135 (bright finish).
- Titanium or heat-resistant alloys, or higher cutting speeds and longer tool life in steel: choose S235, the AlTiN-coated version in the same dimensions (2.00 – 20.00 mm).
- Internal radii or 3D contours: choose S139, a metric 4-flute ball nose end mill (2.00 – 12.00 mm).
- Slotting where more chip space is needed, such as in aluminium: consider S109, a metric 2-flute square end mill (2.00 – 25.00 mm).
- Check the shank diameter d2 when selecting a collet: on some small sizes the shank is larger than the cutting diameter.
Starting cutting speeds for S135 (Dormer catalogue)
| WMG | Workpiece material | Cutting speed (SFM) | Feed code |
|---|---|---|---|
| P2.1 | Plain carbon steel, below 0.25%C, below 180 HB | 253 | J |
| P2.2 | Plain carbon steel, below 0.55%C, below 240 HB | 223 | J |
| P3.2 | Alloy steel, hardened and tempered, 180 – 260 HB | 190 | I |
| P4.1 | Tool steel, annealed, below 26 HRC | 141 | I |
| M3.1 | Austenitic stainless steel, below 200 HB | 164 | I |
| K1.2 | Grey cast iron, 180 – 240 HB | 276 | J |
| K3.1 | Ductile iron, ferritic, below 180 HB | 348 | I |
| N1.2 | Wrought aluminium alloys, 60 – 100 HB | 1125 | J |
| N3.1 | Free-cutting copper alloys | 843 | J |
These are starting values. Adjust them for machine rigidity, tool holding, coolant and radial engagement, and look up the feed per tooth for the tool diameter in the Dormer feed table.