6-FLUTE SOLID CARBIDE END MILL_S986

Caution
Product Description
Dormer S986 6-flute solid carbide end mills with TiAlN coating and a 45° helix, supplied in inch sizes with a long length of cut. Designed for slotting and deep shoulder milling in steel, stainless steel and cast iron.
Standards and identification
- Manufacturer standard: Work Norm (Dormer standard).
- Shank: cylindrical shank to DIN 6535 HA.
- Coating: TiAlN.
- Ordering code: series S986 followed by the cutting diameter in inch, e.g. S9861/2 = 1/2 inch, S9861 = 1 inch (EDP 8962101).
Workpiece material suitability (Dormer Pramet ISO groups)
- P – steel and cast steel: primary use.
- M – stainless steel: primary use.
- K – cast iron: primary use.
- N – non-ferrous metals: possible use.
Usage notes
- Cutting speeds and feeds for each workpiece material group are given in the Dormer Pramet catalogue and online product data for the S986 series.
- Clamp the plain shank in a rigid, high-accuracy holder such as a collet, hydraulic or shrink-fit chuck, and keep the tool overhang as short as the job allows.
- With the long fluted length, reduce the radial or axial engagement if vibration or chatter occurs.
- Solid carbide is hard but brittle: avoid impact and dropping the tool, and wear eye protection during machining.
The Dormer S986 series from Dormer Pramet is a range of long series solid carbide end mills with 6 flutes, a 45° helix angle and a TiAlN coating. Every size has a cylindrical shank to DIN 6535 HA, with the shank diameter equal to the cutting diameter.
Key features
- 6-flute design – more cutting edges engaged per revolution for productive slotting and deep shoulder milling.
- 45° helix angle – high helix for a smooth cutting action along the long fluted length.
- TiAlN coating – high heat and wear resistance for longer tool life.
- Solid carbide – rigid tool body for accurate milling.
- DIN 6535 HA cylindrical shank – plain shank for collet, hydraulic or shrink-fit holders.
- Inch sizes – cutting diameters from 1/4 inch to 1 inch, with a maximum depth of cut up to 57.15 mm.
Applications
Primary use in steel and cast steel (P), stainless steel (M) and cast iron (K); possible use in non-ferrous metals (N). Typical operations are slotting and deep shoulder milling where a long reach is needed.
| Brand | Dormer (Dormer Pramet) |
|---|---|
| Series | S986 |
| Tool type | Long series end mill |
| Tool material | Solid carbide |
| Coating | TiAlN |
| Number of flutes | 6 |
| Helix angle | 45° |
| Shank | Cylindrical shank DIN 6535 HA, shank diameter equal to cutting diameter |
| Cutting diameter range | 1/4 inch – 1 inch (6.35 mm – 25.4 mm) |
| Maximum depth of cut | 28.575 mm – 57.15 mm |
| Overall length | 76.2 mm – 127 mm |
| Manufacturer standard | Work Norm (Dormer standard) |
| Workpiece materials | P, M, K (primary use); N (possible use) |
| Product code | Cutting diameter DC (inch) | Cutting diameter DC (mm) | Shank diameter DCON (mm) | Max. depth of cut APMX (mm) | Overall length OAL (mm) |
|---|---|---|---|---|---|
| S9861/4 | 1/4 | 6.35 | 6.35 | 28.575 | 76.2 |
| S9865/16 | 5/16 | 7.94 | 7.94 | 28.575 | 76.2 |
| S9863/8 | 3/8 | 9.53 | 9.53 | 28.575 | 76.2 |
| S9867/16 | 7/16 | 11.11 | 11.11 | 50.8 | 101.6 |
| S9861/2 | 1/2 | 12.7 | 12.7 | 50.8 | 101.6 |
| S9869/16 | 9/16 | 14.29 | 14.29 | 50.8 | 101.6 |
| S9865/8 | 5/8 | 15.88 | 15.88 | 57.15 | 127 |
| S9863/4 | 3/4 | 19.05 | 19.05 | 57.15 | 127 |
| S9867/8 | 7/8 | 22.23 | 22.23 | 57.15 | 101.6 |
| S9861 | 1 | 25.4 | 25.4 | 57.15 | 127 |
All sizes: 6 flutes, 45° helix, TiAlN coating, cylindrical shank DIN 6535 HA.
Straight solid carbide end mill made of two sections: a plain cylindrical shank to DIN 6535 HA at the rear, and a fluted cutting section at the front with 6 helical flutes at a 45° helix angle.
- DC – cutting diameter, 1/4 inch to 1 inch.
- DCON – shank (connection) diameter, the same as DC for every size.
- APMX – maximum depth of cut along the fluted section: 28.575 mm, 50.8 mm or 57.15 mm depending on size.
- OAL – overall length from shank end to cutting end: 76.2 mm, 101.6 mm or 127 mm depending on size.
Dimensioned line drawings and 2D (DXF) and 3D (STP) models of each size are published by Dormer Pramet.
How to choose the right S986 end mill
- By workpiece material: S986 is rated for primary use in steel (P), stainless steel (M) and cast iron (K). Non-ferrous metals (N) are only a possible use; for aluminium, Dormer offers its dedicated S6 range of solid carbide end mills.
- By depth of cut: the 1/4 inch to 3/8 inch sizes reach up to 28.575 mm, the 7/16 inch to 9/16 inch sizes up to 50.8 mm, and the 5/8 inch to 1 inch sizes up to 57.15 mm.
- By flute count: 6 flutes give more cutting edges per revolution than 2, 3 or 4 flute end mills, which supports higher table feeds in steel and cast iron. For soft, long-chipping materials that need large chip space, a lower flute count is usually the better choice.
- By measuring system: S986 is an inch range. Select it when holders, part drawings or existing tooling are inch based.