MACHINE REAMER LEFT HAND HELIX 45°_B157

Caution
Product Description
Dormer Pramet B157 HSS-E machine reamer with 3 left-hand 45° fast-spiral flutes and a cylindrical shank to DIN 212, for reaming precise holes within H7 tolerance. Suited to free machining steel, plain carbon steel, and wrought and cast aluminium, in sizes from 2.0 to 20.0 mm.
Standards and tolerances
- Design standard: DIN 212 machine reamer with cylindrical shank.
- Produced hole tolerance: H7.
- Shank tolerance: h9.
- Cutting direction: right hand (clockwise rotation).
Suitable workpiece materials
- P – steel and cast steel: free machining steel and plain carbon steel.
- N – non-ferrous metals: wrought and cast aluminium.
Usage notes
- The left-hand helix pushes chips ahead of the reamer, so this tool is intended for through holes.
- Ream only pre-drilled or pre-bored holes and leave a stock allowance suited to the diameter and workpiece material.
- Clamp in a rigid chuck or collet with minimal run-out; run-out and misalignment directly affect hole size and surface finish.
- Use a cutting fluid suited to the workpiece material.
The Dormer Pramet B157 is a machine reamer with a left-hand 45° helix (fast spiral) and right-hand cut, made from cobalt-based HSS-E with a bright (uncoated) finish. It is built to the DIN 212 standard with a cylindrical shank and is used to finish pre-drilled holes to H7 tolerance when held in a chuck or collet on a machine tool.
Key features
- 3 flutes with a left-hand 45° helix: the steep helix gives a shearing cut and pushes chips ahead of the tool for clean chip evacuation in through holes.
- Long tapered lead, for example 9.5 mm on the 9.0 mm size and 10.5 mm on the 11.0 mm size.
- Neck relief behind the flutes for extra reach.
- Cobalt high speed steel (HSS-E) for wear resistance.
- Cylindrical shank with h9 tolerance.
- 19 sizes from 2.0 to 20.0 mm.
Typical applications
- Finish reaming of holes in free machining steel and plain carbon steel (material group P).
- Finish reaming of holes in wrought and cast aluminium (material group N).
| Series | B157 |
|---|---|
| Brand | Dormer Pramet |
| Type | Machine reamer, left-hand helix 45° (fast spiral), right-hand cut |
| Tool material | HSS-E (cobalt high speed steel) |
| Finish | Bright (uncoated) |
| Number of flutes | 3 |
| Cutting diameter d1 | 2.0–20.0 mm (19 sizes) |
| Shank | Cylindrical, d2 2.0–16.0 mm, tolerance h9 |
| Hole tolerance | H7 |
| Standard | DIN 212 |
| Workpiece material groups | P (steel and cast steel), N (non-ferrous metals) |
| Order Code | Diameter d1 (mm) | Overall Length l1 (mm) | Flute Length l2 (mm) | Reach l3 (mm) | Flutes z | Shank Diameter d2 h9 (mm) |
|---|---|---|---|---|---|---|
| B1572.0 | 2.0 | 49 | 11 | 24 | 3 | 2.0 |
| B1573.0 | 3.0 | 61 | 15 | 32 | 3 | 3.0 |
| B1574.0 | 4.0 | 75 | 19 | 43 | 3 | 4.0 |
| B1575.0 | 5.0 | 86 | 23 | 52 | 3 | 5.0 |
| B1576.0 | 6.0 | 93 | 26 | 57 | 3 | 5.6 |
| B1577.0 | 7.0 | 109 | 31 | 69 | 3 | 7.1 |
| B1578.0 | 8.0 | 117 | 33 | 75 | 3 | 8.0 |
| B1579.0 | 9.0 | 125 | 36 | 81 | 3 | 9.0 |
| B15710.0 | 10.0 | 133 | 38 | 87 | 3 | 10.0 |
| B15711.0 | 11.0 | 142 | 41 | 96 | 3 | 10.0 |
| B15712.0 | 12.0 | 151 | 44 | 105 | 3 | 10.0 |
| B15713.0 | 13.0 | 151 | 44 | 105 | 3 | 10.0 |
| B15714.0 | 14.0 | 160 | 47 | 110 | 3 | 12.5 |
| B15715.0 | 15.0 | 162 | 50 | 112 | 3 | 12.5 |
| B15716.0 | 16.0 | 170 | 52 | 120 | 3 | 12.5 |
| B15717.0 | 17.0 | 175 | 54 | 123 | 3 | 14.0 |
| B15718.0 | 18.0 | 182 | 56 | 130 | 3 | 14.0 |
| B15719.0 | 19.0 | 189 | 58 | 131 | 3 | 16.0 |
| B15720.0 | 20.0 | 195 | 60 | 137 | 3 | 16.0 |
Dimensions taken from the Dormer catalogue. l3 = reach including neck relief; d2 = shank diameter with h9 tolerance.
Straight-shank machine reamer to DIN 212, described from the cutting end to the shank end:
- Cutting end: tapered lead at the front of the flutes, followed by the full cutting diameter d1.
- Flutes: 3 flutes with a left-hand 45° helix along the flute length l2.
- Neck: relieved neck behind the flutes; l3 is the reach measured from the cutting end to the start of the shank.
- Shank: plain cylindrical shank of diameter d2 with h9 tolerance. On the larger sizes the shank is smaller than the cutting diameter, for example a 10.0 mm shank on the 11.0 to 13.0 mm sizes and a 16.0 mm shank on the 19.0 and 20.0 mm sizes.
- Overall length: l1.
Choosing a Dormer machine reamer
- B157 (this series): 3 flutes, left-hand 45° helix, cylindrical shank to DIN 212, 2.0–20.0 mm. A good choice for free machining steel, plain carbon steel, and wrought and cast aluminium.
- B162: the same 3-flute left-hand 45° helix design with a Morse taper (MK) shank, 8.0–32.0 mm, for machines with MK spindles or for larger holes.
- B180: HSS-E reamer to DIN 212 with left-hand slow spiral flutes for high-precision chucks, 1.5–20.0 mm, covering a wider material range including alloy steel, grey and malleable cast iron, and copper alloys.
Stock allowance
Dormer's general guidelines for stock removal in pre-drilled holes recommend increasing the allowance by 50% for quick-helix reamers such as the B157.
Interrupted holes
For holes interrupted by cross holes or keyways, a spiral-fluted reamer is generally recommended over a straight-fluted one.