HAND TAP-DRILL SET_L115

Caution
Product Description
Dormer Pramet L115 hand tap-drill set Nr.100 has 21 pieces in a plastic cassette for cutting ISO metric coarse threads from M3 to M12. It combines E500 HSS straight flute hand taps (second and plug) with the matching A022 HSS TiN-tipped stub drills from 2.5 to 10.2 mm.
- Thread standard: ISO metric coarse, M3–M12
- Taps: E500, ISO 529, tolerance class 2 for 6H fit, HSS, bright finish, straight flute
- Drills: A022, stub length to DIN 1897, diameter tolerance h8, HSS with TiN-coated tip, 135° split point
- Recommended application: threading through holes and blind holes up to 1.5xD in free machining steel and plain carbon steel
- Straight flute taps are intended for hand tapping but may also be used in a machine if required
- For blind holes, use the taps as a set: start with NO2 and finish with NO3
- Always use the tapping drill matched to each thread size in this set. A hole that is too small raises tapping torque and the risk of tap breakage
The Dormer Pramet L115 series is a set that combines hand taps and tapping drills. Set L115100 (Nr.100) contains 21 tools. For each thread size (M3, M4, M5, M6, M8, M10 and M12) it provides a second tap, a plug tap and the correct tapping drill, so one kit can drill and tap each threaded hole.
Key features
- 7 E500 straight flute hand taps NO2 (second tap) with a 4-6xP lead for starting the thread
- 7 E500 straight flute hand taps NO3 (plug tap) with a 2-3xP lead for cutting full thread closer to the bottom of the hole
- 7 A022 HSS stub drills with straight shank, TiN-coated tip and self-centering split point
- The taps are HSS with a bright finish. Straight flute taps are made for hand use but can also be used in a machine if required
- Supplied in a standard plastic cassette for storage
Applications
Threading through holes and blind holes up to 1.5xD in free machining steel and plain carbon steel. The set is typically used by hand with a tap wrench in workshop and maintenance work.
| Series | L115 |
|---|---|
| Product code | L115100 (Set Nr.100) |
| Number of pieces | 21 (7 E500 NO2 taps + 7 E500 NO3 taps + 7 A022 drills) |
| Thread type | ISO metric coarse |
| Thread size range | M3–M12 |
| Tap type | E500 straight flute hand tap |
| Tap material / finish | HSS / bright |
| Tap lead | NO2: 4-6xP (second tap) NO3: 2-3xP (plug tap) |
| Tap tolerance | 6H (ISO class 2) |
| Drill type | A022 stub drill, straight shank |
| Drill material / coating | HSS / TiN-tipped |
| Drill point | 135° split point |
| Drill diameter range | 2.5–10.2 mm |
| Drill diameter tolerance | h8 |
| Packaging | Plastic cassette |
| Net weight | 967.1 g |
| Thread size | Pitch (mm) | Second tap (NO2) | Plug tap (NO3) | Tapping drill | Drill dia. (mm) |
|---|---|---|---|---|---|
| M3 | 0.5 | E500M3NO2 | E500M3NO3 | A0222.5 | 2.5 |
| M4 | 0.7 | E500M4NO2 | E500M4NO3 | A0223.3 | 3.3 |
| M5 | 0.8 | E500M5NO2 | E500M5NO3 | A0224.2 | 4.2 |
| M6 | 1.0 | E500M6NO2 | E500M6NO3 | A0225.0 | 5.0 |
| M8 | 1.25 | E500M8NO2 | E500M8NO3 | A0226.8 | 6.8 |
| M10 | 1.5 | E500M10NO2 | E500M10NO3 | A0228.5 | 8.5 |
| M12 | 1.75 | E500M12NO2 | E500M12NO3 | A02210.2 | 10.2 |
Set L115100 is supplied as 21 tools held in a plastic cassette.
- E500 hand taps have straight flutes along the threaded part and a cylindrical shank that ends in a square drive for a tap wrench. The NO2 tap has a longer 4-6xP lead at the tip, and the NO3 tap has a short 2-3xP lead.
- A022 drills have a stub length body to DIN 1897 with spiral flutes, a plain straight shank and a 135° split point with a TiN-coated tip.
How to use the set
- Choose the thread size and take the matching A022 tapping drill from the Specification Table (for example M8 → 6.8 mm).
- Drill the hole with the A022 drill.
- Start the thread with the E500 NO2 second tap (4-6xP lead), turning it with a tap wrench.
- Finish with the E500 NO3 plug tap (2-3xP lead) to cut full thread closer to the bottom of a blind hole.
Choosing a set
L115 combines hand taps with stub drills for manual tapping. For machine tapping, Dormer also offers tap-drill sets with spiral point or spiral flute machine taps, such as L113 and L114.