MAS BT - REDUCTIONS FOR PSC_BT-RED-C

Caution
Product Description
Pramet MAS BT reduction adapter (product family BT-RED-C) from Dormer Pramet. It converts a BT taper machine spindle to the PSC polygonal shank coupling interface, so PSC tools can be used on machines with a BT spindle.
Standards
- Machine side: MAS 403 BT steep taper, now standardized as JIS B 6339, taper 7:24
- Workpiece side: PSC polygonal taper interface with flange contact surface to ISO 26623
Ordering code BT.50ADB-RED.C3.040
- BT.50: MAS 403 BT taper, size 50
- ADB: shank form AD/B
- RED: reduction adapter
- C3: PSC coupling size C3
- 040: protruding length 40 mm
Usage notes
- Use only on machines with a MAS BT size 50 spindle, and fit a BT50 pull stud (M24 thread) that matches the machine drawbar.
- Form AD/B shanks are prepared for central coolant supply (form AD) or coolant supply through the flange (form B); check which coolant route the machine uses.
- Clean the BT taper, the spindle bore and the PSC polygon and flange faces before each mounting; contamination reduces accuracy and rigidity.
- Mount only PSC C3 tools; PSC sizes are not interchangeable.
- Observe the maximum speed and clamping torque limits given by the machine and tool manufacturers.
The Pramet MAS BT reductions for PSC (product family BT-RED-C) are adapters from the Dormer Pramet tooling systems range. The machine side has a MAS 403 BT steep taper shank and the front end provides a PSC (Polygonal Shank Coupling) connection, so PSC tools can be mounted on machines with a BT spindle.
PSC is the Dormer Pramet polygonal taper interface to ISO 26623, the same interface standard used by Capto tools. Centering and torque transmission take place through the tapered polygon together with flange face contact, giving fixed axial positioning and high torsional rigidity.
Key features
- Adapts a BT taper spindle to the PSC interface with a single adapter
- Torque is transmitted by the form lock of the polygon
- Flange face contact gives fixed axial positioning and repeatable tool location
- Connection repeatability of ±2 µm in X, Y and Z, as stated by Dormer Pramet for its PSC interface
- Reduced set-up time and support for automatic tool change
- A shorter overhang means less vibration and better surface quality
Applications
- Machining centers and multi-task machines with a BT spindle that need to run PSC tools
- Turning, drilling and milling operations with PSC tooling
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Product family | BT-RED-C |
| Product type | Reduction adapter, MAS BT to PSC |
| Machine-side connection | MAS 403 BT (JIS B 6339), 7:24 steep taper |
| Taper size | BT50 |
| Shank form | AD/B |
| Workpiece-side connection | PSC polygonal taper interface, ISO 26623 |
| PSC size | C3 |
| Protruding length | 40 mm |
| Ordering code | Machine-side taper | Shank form | PSC size | Protruding length (mm) |
|---|---|---|---|---|
| BT.50ADB-RED.C3.040 | BT50 | AD/B | C3 | 40 |
Adapter body with the machine-side and workpiece-side connections on a common axis.
- Rear (machine side): BT50 steep taper shank, 7:24 taper to MAS 403 BT, with the gripper flange used by the automatic tool changer.
- Front (workpiece side): PSC C3 coupling that receives the tapered polygon shank of a PSC tool, with a flat face for flange contact.
- Protruding length 40 mm, as indicated by the ordering code.
How to choose a BT to PSC reduction adapter
- Match the taper size to the machine spindle. This item is BT50, and the BT-RED-C family also includes BT40 versions.
- Match the PSC size to the shank of the PSC tools you will use. This item is C3, while BT40 versions are listed in C3, C4, C5 and C6.
- Choose the shortest protruding length that still gives the reach and clearance you need, because a shorter overhang reduces vibration.