TOOLBITS

Caution
Product Description
Dormer Pramet 10X3X2X200:T2000S is a trapezoidal tool bit made from T2000S HSS-E high speed cobalt steel with 10% cobalt and a hardness of 65-67 HRC. Its trapezoidal cross-section (height 10 mm, widths 3 mm and 2 mm) and 200 mm overall length make it a blank for parting-off and grooving tools that need side clearance.
Tool material
T2000S is the HSS-E grade used for Dormer Pramet tool bits (also designated WKE 42). It contains 10% cobalt together with tungsten carbides, reaches a hardness of 65-67 HRC and keeps high wear resistance even at high temperature.
Standards
Dormer Pramet grinds its T2000S rectangular, square and round tool bits according to DIN 4964 (forms D, B and A). In DIN 4964, the trapezoidal cross-section is designated form E.
Usage guidance
- Grind the cutting edge, rake angle and clearance angles to suit the workpiece material and the operation.
- Use light pressure when grinding and avoid overheating the bit, to protect the hardness of the cutting edge.
- Clamp the bit firmly in a holder that matches the trapezoidal cross-section and keep the overhang as short as possible.
- For parting-off, set the cutting edge at the centre height of the workpiece and feed steadily without dwelling.
- Apply cutting fluid when machining steel to extend tool life.
Cautions
- Dormer Pramet product pages for T2000S tool bits carry a California warning that the product can expose users to cobalt. Use dust extraction or a dust mask when grinding.
- Always wear eye protection when grinding and machining.
Overview
The 10X3X2X200:T2000S is a trapezoidal HSS-E tool bit from the Dormer Pramet Toolbits range. It is supplied as a blank: the user grinds the required cutting geometry and clamps it in a suitable holder on the lathe. The tapered sides of the trapezoidal cross-section give built-in side clearance, which is why this shape is commonly used for parting-off and grooving blades.
Key features
- T2000S HSS-E bright steel with 10% cobalt content
- Hardness of 65-67 HRC for precise and reliable turning
- High wear resistance that is maintained even at high temperature
- Trapezoidal cross-section: height 10 mm, widths 3 mm and 2 mm
- Overall length 200 mm
- Bright (uncoated) surface
Applications
- Parting-off (cut-off) and grooving on lathes
- Custom form tools ground to the profile required by the workpiece
- Use on conventional lathes and automatic machines
| Brand | Dormer Pramet |
|---|---|
| Product type | Trapezoidal tool bit |
| Product code | 10X3X2X200:T2000S |
| Tool material | T2000S HSS-E (high speed cobalt steel, 10% Co) |
| Hardness | 65-67 HRC |
| Surface finish | Bright (uncoated) |
| Cross-section | Trapezoidal |
| Height | 10 mm |
| Width (wide face / narrow face) | 3 mm / 2 mm |
| Overall length | 200 mm |
| Main use | Turning tool blank for parting-off and grooving |
| Product code | Height (mm) | Width, wide face (mm) | Width, narrow face (mm) | Overall length (mm) | Material | Hardness (HRC) |
|---|---|---|---|---|---|---|
| 10X3X2X200:T2000S | 10 | 3 | 2 | 200 | T2000S HSS-E | 65-67 |
Straight bar-type tool bit with a trapezoidal cross-section, supplied as a blank without a ground cutting edge.
- Height: 10 mm
- Width of wide face: 3 mm
- Width of narrow face: 2 mm
- Overall length: 200 mm
Seen from the end, the bar is a trapezoid: the two side faces taper from the 3 mm face to the 2 mm face. In use, the wide face is normally placed on the cutting-edge side, so the narrower body behind the edge does not rub against the groove walls.
Choosing the right Dormer Pramet tool bit shape
- Trapezoidal (this product): for parting-off and grooving blades, where the tapered sides provide side clearance.
- Rectangular (DIN 4964 D): metric range 8 x 6 – 30 x 20 mm, for general turning tools and flat blades.
- Square (DIN 4964 B): metric range 4 x 4 – 25 x 25 mm, for general-purpose turning, facing and form tools.
- Square with bevel: metric range 4 x 4 – 25 x 25 mm, imperial range 3/16 x 3/16 – 5/8 x 5/8 inch.
- Round (DIN 4964 A): D3 – D20 mm, for boring tools and form tools used in round holders.
Choosing the size
- Width: match the cutting width to the groove or parting width. A narrower blade removes less material and needs less cutting force; a wider blade is more rigid.
- Height: choose a height that fits the holder slot. A taller section resists the downward cutting force better.
Workpiece material
Cobalt high speed steel such as T2000S keeps its hardness at higher temperature than conventional HSS, so it is a good choice for tougher steels, stainless steel and higher cutting speeds. For aluminium, grind a larger rake angle; for brass, a small or zero rake angle is usually preferred to stop the tool from digging in.