TOOLBITS RECTANGLE H13_K522

Caution
Product Description
DORMER PRAMET K522 rectangular toolbits made from HSS-E (cobalt high speed steel) with a bright, uncoated finish, dimensioned to DIN 4964 D with h13 tolerance. Supplied as 200 mm long blanks for grinding into turning, parting, grooving and form tools, mainly for steel and cast steel.
Standards and tolerance
- Dimensions according to DIN 4964 D (rectangular form of high speed steel toolbits)
- Dimensional tolerance h13
- Tool material HSS-E, bright surface (uncoated)
Recommended workpiece materials (Dormer AMG)
| Suitability | Application material groups |
|---|---|
| Excellent | Steel 1.1, 1.2, 1.3, 1.4; cast iron 3.1, 3.2, 3.3, 3.4; copper and copper alloys 6.1, 6.2, 6.3 |
| Good | Steel 1.5; stainless steel 2.1, 2.2; copper and copper alloys 6.4; aluminium 7.1, 7.2 |
Usage guidance
- Grind the required rake, clearance and nose radius before use, and avoid overheating the edge during grinding.
- Clamp the toolbit rigidly with the shortest practical overhang and set the cutting edge on centre height.
- Use cutting fluid when machining steel to reduce heat and extend tool life.
- Wear eye protection when grinding and take care when handling sharpened edges.
DORMER PRAMET K522 Toolbits Rectangle h13
The K522 series from DORMER PRAMET is a range of rectangular toolbits manufactured from HSS-E with a bright, uncoated surface. Dimensions follow DIN 4964 D, the rectangular form of high speed steel toolbits, and are held to h13 tolerance. Every size in the series is 200 mm long, with cross-sections from 10 × 3 mm up to 25 × 16 mm.
Key features
- HSS-E (cobalt alloyed high speed steel), which keeps its hardness at higher cutting temperatures better than standard HSS
- Bright finish, uncoated
- Rectangular cross-section to DIN 4964 D, h13 tolerance
- 20 sizes from 10 × 3 mm to 25 × 16 mm, all 200 mm long
- Main application steel and cast steel; also suitable for cast iron, stainless steel and non-ferrous metals
Typical uses
Rectangular toolbits are blanks that the user grinds to the required cutting geometry. They are commonly used as lathe turning and facing tools, parting-off and grooving blades, form tools and shaping or planing tools, clamped in a suitable toolholder.
| Brand | DORMER PRAMET |
|---|---|
| Series | K522 |
| Product type | Toolbit, rectangle |
| Tool material | HSS-E |
| Surface treatment | Bright (uncoated) |
| Standard | DIN 4964 D |
| Tolerance | h13 |
| Cross-section range | 10 × 3 mm to 25 × 16 mm |
| Length | 200 mm |
| Main application | Steel and cast steel |
| Secondary application | Cast iron, stainless steel, non-ferrous metals |
Sizes available in the DORMER PRAMET K522 series. All toolbits are 200 mm long.
| Ordering Code | Cross-section (mm) | Length L (mm) |
|---|---|---|
| K52210.0X3.0X200.0 | 10 × 3 | 200 |
| K52210.0X4.0X200.0 | 10 × 4 | 200 |
| K52210.0X6.0X200.0 | 10 × 6 | 200 |
| K52212.0X3.0X200.0 | 12 × 3 | 200 |
| K52212.0X6.0X200.0 | 12 × 6 | 200 |
| K52212.0X8.0X200.0 | 12 × 8 | 200 |
| K52212.0X10.0X200.0 | 12 × 10 | 200 |
| K52216.0X4.0X200.0 | 16 × 4 | 200 |
| K52216.0X6.0X200.0 | 16 × 6 | 200 |
| K52216.0X8.0X200.0 | 16 × 8 | 200 |
| K52216.0X10.0X200.0 | 16 × 10 | 200 |
| K52218.0X5.0X200.0 | 18 × 5 | 200 |
| K52220.0X4.0X200.0 | 20 × 4 | 200 |
| K52220.0X5.0X200.0 | 20 × 5 | 200 |
| K52220.0X6.0X200.0 | 20 × 6 | 200 |
| K52220.0X8.0X200.0 | 20 × 8 | 200 |
| K52220.0X10.0X200.0 | 20 × 10 | 200 |
| K52225.0X6.0X200.0 | 25 × 6 | 200 |
| K52225.0X12.0X200.0 | 25 × 12 | 200 |
| K52225.0X16.0X200.0 | 25 × 16 | 200 |
The K522 is a straight, solid HSS-E bar with a rectangular cross-section. It is supplied as a blank without a ground cutting edge, so the user grinds the cutting geometry to suit the job.
- Cross-section: rectangular, given by the first two dimensions of the ordering code (for example K52225.0X6.0X200.0 = 25 mm × 6 mm cross-section)
- Length L: 200 mm, the last dimension of the ordering code
- Dimensional tolerance: h13
- Form: DIN 4964 D
Choosing a K522 size
- Select a cross-section that fits the slot of your toolholder or tool post.
- Thin, tall sections such as 16 × 4 mm, 20 × 4 mm or 20 × 5 mm suit parting-off and grooving blades, where a narrow cutting width is needed.
- Thicker sections such as 20 × 10 mm, 25 × 12 mm or 25 × 16 mm give more rigidity for turning, facing and form tools.
Choosing by workpiece material
- Steel and cast steel: the main application of K522.
- Cast iron, copper and copper alloys: rated excellent by Dormer.
- Stainless steel and aluminium: rated good; grind a sharp edge with a positive rake.
- Titanium and nickel-based alloys: not listed for this series; consider carbide tools instead.