HELICAL SHELL MILLING CUTTER - CHAMFERING_J(T)-SXP16

Caution
Product Description
Pramet J(T)-SXP16 helical shell milling cutter for chamfering, model 35T03R-S15XP1607-C: a chamfer mill with a 15° approach angle and double negative geometry that holds 6 single-sided XPHT 1604.. inserts on 3 helical flutes. Cutting diameter 35 mm to max. 90.6 mm, maximum depth of cut 7 mm, 27 mm bore according to DIN 8030 and through coolant.
Standards and design
- Shell mill (helical mill) with a 27 mm connection bore according to DIN 8030.
- Insert clamping by screw; insert screw US 3509-T15.
- Uses single-sided XPHT 1604.. inserts, 6 per cutter.
- Country of origin: Czech Republic.
Machining range (manufacturer classification)
- Primary operation: chamfer milling.
- Finishing: very good surface quality.
- Medium machining: good surface quality.
- Roughing: unlimited surface roughness.
Usage notes
- Do not exceed the maximum rotational speed of 15200 rpm.
- Keep the depth of cut within the maximum of 7 mm.
- Clean the insert seats before fitting inserts and tighten each screw US 3509-T15 firmly and evenly.
- Mount the cutter on a clean, undamaged arbor with a 27 mm pilot and engage the drive keys in the keyway.
- To use the through coolant function, the arbor and machine spindle must supply internal coolant.
- Choose the insert grade and cutting data to suit the workpiece material, following the recommendations of the manufacturer.
The 35T03R-S15XP1607-C from the Pramet J(T)-SXP16 range (Dormer Pramet) is an indexable helical shell milling cutter designed primarily for chamfer milling. Its 3 helical flutes each carry 2 single-sided XPHT 1604.. inserts, giving 6 inserts in total, held in place by screw clamping.
With a 15° approach angle and double negative geometry, the cutter machines chamfers up to a maximum depth of cut of 7 mm, working from a cutting diameter of 35 mm up to a maximum of 90.6 mm. The shell-type body has a 27 mm connection bore according to DIN 8030, a 50 mm protrusion length and through coolant.
Key features
- Helical shell mill design with 3 flutes and 6 indexable inserts
- 15° approach angle for chamfer milling, maximum depth of cut 7 mm
- Double negative geometry: axial rake angle -1°, radial rake angle -6°
- Single-sided XPHT 1604.. inserts clamped by screw US 3509-T15
- Through coolant supply to the cutting zone
- Right-hand cutting rotation
Applications
- Chamfer milling of workpiece edges and contours on CNC machining centres and milling machines
- Usable for roughing, medium machining and finishing, according to the manufacturer classification
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Series | J(T)-SXP16 |
| Order code | 35T03R-S15XP1607-C |
| Tool type | Helical shell milling cutter for chamfering |
| Approach angle | 15° |
| Cutting geometry | Double negative |
| Inserts | XPHT 1604.. single-sided, 6 pcs |
| Number of flutes | 3 |
| Cutting diameter | 35 mm to max. 90.6 mm |
| Maximum depth of cut | 7 mm |
| Connection | 27 mm bore, shell mill according to DIN 8030 |
| Protrusion length | 50 mm |
| Insert clamping | Screw clamp (US 3509-T15) |
| Coolant | Through coolant |
| Cutting direction | Right hand |
| Item | 35T03R-S15XP1607-C |
|---|---|
| Material ID (EDP) | 6760360 |
| Cutting diameter (DC) | 35 mm |
| Maximum cutting diameter (DCX) | 90.6 mm |
| Tool cutting edge angle (KAPR) | 15° |
| Maximum depth of cut (APMX) | 7 mm |
| Connection bore diameter (DCON) | 27 mm |
| Counterbore diameter (DCCB) | 22 mm |
| Functional length (LF) | 50 mm |
| Keyway width | 12.4 mm |
| Keyway depth | 7 mm |
| Number of flutes (Z) | 3 |
| Number of inserts | 6 |
| Axial rake angle (GAMP) | -1° |
| Radial rake angle (GAMF) | -6° |
| Maximum rotational speed | 15200 rpm |
| Coolant supply | Through coolant |
| Insert | XPHT 1604.. |
| Insert screw | US 3509-T15 |
Bore-mounted shell-type helical chamfer mill. Shape and main dimensions of 35T03R-S15XP1607-C:
- Body: cylindrical shell body with a 27 mm central connection bore for mounting on a shell mill arbor according to DIN 8030.
- Counterbore: 22 mm diameter at the connection bore.
- Drive keyway: 12.4 mm wide and 7 mm deep.
- Length: 50 mm functional (protrusion) length.
- Cutting part: 3 helical flutes, each holding 2 XPHT 1604.. inserts (6 inserts in total), with the cutting edges set at a 15° approach angle.
- Diameter: 35 mm cutting diameter, increasing to a maximum cutting diameter of 90.6 mm over a maximum depth of cut of 7 mm.
- Coolant: internal channels for through coolant.
- Rotation: right-hand cutting.
Choosing the approach angle in the J(T)-SXP16 range
J(T)-SXP16 chamfer mills with a 35 mm cutting diameter and 6 inserts are available in different approach angles. The approach angle sets the chamfer angle, and the maximum depth of cut increases as the approach angle increases.
| Order code | Approach angle | Max. depth of cut | Max. cutting diameter | Geometry |
|---|---|---|---|---|
| 35T03R-S15XP1607-C | 15° | 7 mm | 90.6 mm | Double negative |
| 35T03R-S25XP1612-C | 25° | 12 mm | 87.3 mm | Double negative |
| 35T03R-S30XP1614-C | 30° | 14 mm | 85.1 mm | Double negative |
| 35T03R-S35XP1616-C | 35° | 16 mm | 82.4 mm | Double negative |
| 35T03R-S40XP1618-C | 40° | 18 mm | 79.4 mm | Positive/negative |
| 35T03R-S45XP1620-C | 45° | 20 mm | 76.1 mm | Positive/negative |
| 35T03R-S55XP1623-C | 55° | 23 mm | 68.4 mm | Positive/negative |
| 35T03R-S60XP1625-C | 60° | 25 mm | 64.2 mm | Positive/negative |
- In the order code, the figures after S show the approach angle and the last figures before -C show the maximum depth of cut, for example S15XP1607 means 15° and 7 mm.
- Bodies with a 45 mm cutting diameter, 8 inserts and differential pitch are also available in the J(T)-SXP16 range.
- Select the insert grade according to the workpiece material, using the grade recommendations of the manufacturer.