THREADING INSERT INTERNAL PARTIAL PROFILE - 60° ISO-METRIC THREAD_TN 60° PP INT

Caution
Product Description
Single-sided triangular threading insert TN 11NLA60:T8030 from Pramet (Dormer Pramet) for left-hand internal threading with a 60° partial profile. One insert covers ISO-metric pitches 0.5–1.5 mm and UN threads 48–16 TPI, and the PVD-coated T8030 grade machines steel, stainless steel and cast iron.
Standards and Designation
- Thread standard: ISO-metric 60° threads to ISO 965/1-1980; also suitable for UN 60° threads from 48 to 16 TPI.
- Code TN 11NLA60: TN = triangular threading insert, 11 = insert size (cutting edge length 11 mm), N = internal thread, L = left hand, A60 = 60° partial profile for the 0.5–1.5 mm pitch range.
- Grade suffix T8030 = PVD-coated carbide grade, ISO P25–P40, M20–M35, K20–K40.
Usage Guidance
- A partial-profile insert does not finish the thread crest. Prepare the bore to the correct minor diameter before threading and check the finished thread with a thread gauge.
- Partial-profile inserts suit single-piece production because one insert covers a range of pitches; for serial and repeated production, Pramet recommends full-profile inserts.
- Use a left-hand internal threading toolholder that accepts size 11 TN inserts. The insert hand must match the toolholder hand.
- The inclination angle of the insert must suit the thread lead; it is set with shims or, on some internal tools, fixed by the tool design.
- Cut the thread in several infeed passes and reduce the depth of cut towards the final passes.
- Carbide edges are sharp and brittle: handle inserts with care and wear safety glasses during machining.
Overview
TN 11NLA60:T8030 (EDP 6755514) is a Pramet threading insert of the TN 60° PP INT design for left-hand cutting of internal threads with a 60° partial profile. The single-sided triangular insert has an inscribed circle diameter of 6.35 mm, a cutting edge length of 11 mm and a thickness of 3 mm.
Key Features
- 60° partial profile: one insert covers ISO-metric threads with 0.5–1.5 mm pitch and UN threads with 48–16 TPI, so fewer inserts need to be stocked.
- Triangular single-sided design with 3 usable cutting edges.
- T8030 grade: PVD-coated fine-grained WC-Co carbide within ISO ranges P25–P40, M20–M35 and K20–K40.
- Universal threading grade for low to medium cutting speeds, with primary use in steel, stainless steel and cast iron and secondary use in non-ferrous metals and heat-resistant alloys.
- Gold-coloured coating surface.
Applications
Internal thread turning of 60° ISO-metric and UN threads in bores on CNC and conventional lathes. The partial profile makes it especially suitable for single-piece production, prototypes and repair work where several pitches must be cut with one insert.
| Brand | Pramet (Dormer Pramet) |
|---|---|
| Ordering code | TN 11NLA60:T8030 |
| Insert design | TN 60° PP INT |
| Insert shape | Triangular, single-sided, 3 cutting edges |
| Thread type | Internal |
| Cutting direction | Left hand |
| Thread profile | 60° partial profile (ISO-metric and UN) |
| Pitch range | 0.5–1.5 mm / 48–16 TPI |
| Insert size | 11 |
| Inscribed circle diameter (IC) | 6.35 mm |
| Cutting edge length (L) | 11 mm |
| Insert thickness (S) | 3 mm |
| Grade | T8030 |
| Substrate | Fine-grained WC-Co carbide |
| Coating | PVD, gold-coloured |
| ISO application range | P25–P40 / M20–M35 / K20–K40 |
| Ordering code | EDP No. | Hand | Inscribed circle IC (mm) | Cutting edge length L (mm) | Thickness S (mm) | Pitch range (mm) | Threads per inch (TPI) | Profile distance PDX (mm) | Profile distance PDY (mm) | Grade |
|---|---|---|---|---|---|---|---|---|---|---|
| TN 11NLA60:T8030 | 6755514 | Left | 6.35 | 11 | 3 | 0.5–1.5 | 48–16 | 0.8 | 0.7 | T8030 |
Equilateral triangular laydown internal threading insert, single-sided, with a 60° partial-profile cutting point at each of its 3 corners. Left-hand version.
- Inscribed circle diameter IC: 6.35 mm
- Cutting edge length L: 11 mm
- Insert thickness S: 3 mm
- Profile distance PDX (ex): 0.8 mm
- Profile distance PDY (ey): 0.7 mm
- Profile angle: 60°
PDX and PDY are the profile distances that locate the cutting tip on the insert.
How to Choose
- Partial or full profile: choose this partial-profile insert when one insert must cover several pitches (single parts, repairs, prototypes). For series production of one pitch, a full-profile insert such as the TN M INT design forms the complete thread profile including the crest.
- Insert hand: this is a left-hand (L) insert and must be used in a left-hand toolholder; select the hand to suit the thread direction and the feed direction of your setup.
- Insert size: size 11 (IC 6.35 mm) covers pitches up to 1.5 mm. For coarser pitches, choose the larger size 16 inserts of the TN 60° PP INT design, for example TN 16NLAG60:T8030.
- Grade by workpiece: T8030 is the universal choice for steel, stainless steel and cast iron at low to medium cutting speeds. For continuous high-precision threading at higher cutting speeds, Pramet also offers the more wear-resistant T8010 grade.