MILLING INSERT - COPY AND PROFILE_PPH

Caution
Product Description
The Pramet PPH 0800-CL1:2003 from Dormer Pramet is a ball-nosed copy milling insert with an 8 mm cutting diameter, CL1 geometry and PVD-coated grade 2003 fine-grained carbide. It is used in K2-PPH copy end mills for light-cut copy finishing of shaped surfaces, mainly in cast iron.
General information
- Manufacturer: Dormer Pramet. Product category: Milling Insert - Copy and Profile, K2-PPH ball nose copy milling system.
- Grade 2003 is a PVD-coated fine-grained WC-Co carbide. Dormer Pramet classifies this insert within ISO K01–K10 for machining cast iron. Some distributor data also list ISO P01–P10 and H05–H15 (steel and hardened material); confirm the application range with the current Dormer Pramet catalogue before using it on these materials.
- Intended operation: copy finishing with light cuts, within a depth of cut of 0.1–0.8 mm.
- Compatible cutters: K2-PPH copy end mills with 8 mm cutting diameter and parallel shank according to DIN 1835A. Size 08 cutters use clamping screw DVF 6240.
- The 8 mm cutters accept size 08 inserts only: PPH 08, PPHT 08 or PPHF 08.
Usage notes and cautions
- Cutting speed (vc) and feed per tooth must be optimised for the specific workpiece material; refer to Dormer Pramet cutting data.
- Clean the insert seat and clamping screw before mounting, and tighten the screw to the torque specified by the manufacturer.
- Carbide is hard but brittle: avoid impact, handle inserts with care and wear eye protection when machining.
Overview
The PPH 0800-CL1:2003 is a single-sided, ball-nosed indexable insert for copy and profile milling, made by Dormer Pramet under the Pramet brand. It combines an 8 mm cutting diameter with CL1 cutting-edge geometry and grade 2003, a PVD-coated fine-grained WC-Co carbide. The insert is clamped in K2-PPH copy end mills with an 8 mm cutting diameter.
Key features
- Ball-nosed cutting edge with 8 mm cutting diameter for copy milling of curved and shaped surfaces
- CL1 geometry, intended by the manufacturer for copy finishing with light cuts
- Grade 2003: PVD-coated fine-grained WC-Co carbide within ISO K01–K10 for machining cast iron
- Depth of cut from 0.1 mm up to a maximum of 0.8 mm
- Insert thickness 2.4 mm, fixed to the cutter with a clamping screw
- Indexable design: a worn insert is replaced without changing the cutter body
Typical applications
- Finishing of external shaped surfaces with K2-PPH copy end mills
- Mould and die work, contoured surfaces and profile milling
- Cast iron components, the main application range of grade 2003
| Item | Specification |
|---|---|
| Brand | Dormer Pramet (Pramet) |
| Product code | PPH 0800-CL1:2003 |
| Insert type | PPH, ball-nosed, single-sided |
| Insert cutting diameter | 8 mm |
| Depth of cut | 0.1–0.8 mm |
| Insert thickness | 2.4 mm |
| Geometry | CL1 |
| Grade | 2003 |
| Substrate | Fine-grained WC-Co carbide |
| Coating | PVD, purple/black |
| ISO application range | K01–K10 (cast iron) |
| Machining operation | Copy finishing, light cut |
| Compatible cutter | K2-PPH copy end mill, 8 mm cutting diameter |
| Product code | Insert cutting diameter (mm) | Max. depth of cut (mm) | Min. depth of cut (mm) | Insert thickness (mm) | Geometry | Grade |
|---|---|---|---|---|---|---|
| PPH 0800-CL1:2003 | 8 | 0.8 | 0.1 | 2.4 | CL1 | 2003 |
The PPH 0800-CL1:2003 is a single-sided insert with a ball-nosed (full-radius) cutting edge at its tip. Mounted in the cutter, the edge produces a cutting diameter of 8 mm, which corresponds to a radius of 4 mm.
- Cutting diameter (D): 8 mm
- Cutting radius: 4 mm
- Insert thickness (S): 2.4 mm
- Fixing hole through the insert body for the clamping screw
- Clamped at the tip of a K2-PPH copy end mill with 8 mm cutting diameter
Choosing an insert for K2-PPH 8 mm cutters
| Insert | Profile | Typical use |
|---|---|---|
| PPH 0800-CL1:2003 | Ball-nosed, 8 mm diameter, CL1 geometry | Copy finishing of shaped surfaces, mainly cast iron (ISO K01–K10); depth of cut 0.1–0.8 mm |
| PPH 0800-CL4:8215 | Ball-nosed, 8 mm diameter, CL4 geometry | Grade 8215 PVD-coated carbide, ISO P10–P20 and K10–K25, for steel, cast iron and hardened material |
| PPHT 080003-A2:2003 / PPHT 080005-A2:2003 | Toroidal, 8 mm diameter, corner radius 0.3 mm or 0.5 mm | When a corner-radius profile is needed instead of a full ball; maximum depth of cut 0.3 mm or 0.5 mm |
| PPHF 080004-CE1:M8330 | High-feed, 8 mm diameter | High-feed copy milling of steel and cast iron (ISO P20–P40, K20–K40); maximum depth of cut 0.4 mm |
Choosing the cutter body
- PPH-08/02-QC12-092, PPH-08/02-QC12-110, PPH-08/02-QC12-132: 12 mm parallel shank, overall length 92, 110 or 132 mm
- PPH-08/02-QC12-110HSCW, PPH-08/02-QC12-132HSCW: 12 mm carbide shank, overall length 110 or 132 mm
- PPH-08/02-QC08-130HSCW: 8 mm carbide shank, overall length 130 mm
Choose the shortest cutter that reaches the surface: a short overhang keeps the tool rigid and helps surface finish.