MILLING INSERT - FACE_OEHT 06

Caution
Product Description
Dormer Pramet OEHT 0604AEER-MF:M6330 is a single-sided octagonal face milling insert with 8 cutting edges, an MF chip-breaker and M6330 PVD-coated carbide grade. It is designed for light and finishing face milling of stainless steel, low-carbon steel and difficult-to-machine materials on SOE06Z face mills.
Insert designation
- O – octagonal insert shape
- E – 20° clearance angle
- H – tolerance class
- T – fixing hole with chip-breaker on one face (single-sided)
- 06 – insert size
- 04 – insert thickness code (4.76 mm)
- MF – Pramet chip-breaker geometry; M6330 – Pramet carbide grade
Grade M6330
- PVD-coated WC-Co carbide with a wear-resistant submicron substrate and a multilayer coating
- Developed for stainless steel and difficult-to-machine materials, with or without coolant
- Suited to adverse conditions including interrupted cutting; reduces the formation and spread of comb (thermal) cracks
Usage guidance
- Use in Dormer Pramet SOE06Z cutter bodies designed for OEHT 0604 inserts; these cutters also accept REHT 1604 and XEHT 0604 inserts.
- Clean the insert pocket and seat before mounting, tighten the insert screw (US 5011-T20P) with the correct Torx key, and replace worn screws.
- Keep the depth of cut between 0.5 mm and 3.3 mm; for medium milling of stainless steel, choose the MM geometry instead.
- Manufacturer data for M6330 inserts indicates that coolant has a slightly negative effect on tool life, so consider dry milling with compressed air for chip evacuation.
- Index to a new edge when wear or chipping affects the surface finish.
- Wear safety glasses when machining; cutting edges are sharp and chips are hot.
Workpiece groups follow ISO 513: P = steel, M = stainless steel, S = heat-resistant alloys and titanium.
OEHT 06 Face Milling Insert with MF Geometry and M6330 Grade
The OEHT 0604AEER-MF:M6330 from Dormer Pramet is an indexable, single-sided octagonal milling insert for face milling with SOE06Z cutters, including the S45OE06Z-C face mill range. The positive insert has a 20° clearance angle, a chip-breaker on the top face and a central screw hole, and its octagonal shape gives 8 indexable cutting edges per insert for a low cost per edge.
The MF geometry has rounded cutting edges and is intended for light and finishing operations, particularly in mild stainless steels and low-carbon steels. The M6330 grade is a PVD-coated WC-Co carbide developed by Pramet for longer cutting-edge life and reliability in stainless steel and difficult-to-machine materials, including adverse conditions such as interrupted cutting.
Key features
- Octagonal OEHT 0604 insert: 16.05 mm inscribed circle, 4.76 mm thickness, 8 cutting edges
- MF chip-breaker with rounded cutting edges for light cuts and finishing
- M6330 PVD-coated grade with improved abrasion resistance and high resistance to heat-related cracks
- Depth of cut from 0.5 mm to 3.3 mm
- ISO tolerance class H for accurate indexing and consistent edge position
- Fits SOE06Z face mills with double positive geometry and 43° approach angle
Typical applications
- Face milling and finishing of flat surfaces
- Chamfering with S45OE06Z-C face mills
- Mild stainless steel and low-carbon steel parts
- Heat-resistant and other difficult-to-machine alloys, including interrupted cuts
| Brand | Dormer Pramet |
|---|---|
| Order code | OEHT 0604AEER-MF:M6330 |
| Insert type | Single-sided indexable milling insert with chip-breaker and fixing hole |
| Shape | O – octagonal |
| Number of cutting edges | 8 |
| Clearance angle | E – 20° |
| Tolerance class | H (ISO) |
| Chip-breaker | MF – rounded cutting edges |
| Grade | M6330 |
| Material | WC-Co cemented carbide |
| Coating | PVD |
| Inscribed circle (IC) | 16.05 mm |
| Thickness (S) | 4.76 mm |
| Fixing hole diameter (D1) | 5.5 mm |
| Depth of cut (ap) | 0.5 – 3.3 mm |
| Operation | Light machining and finishing |
| Workpiece material | Stainless steel, low-carbon steel, difficult-to-machine materials |
| Compatible cutters | SOE06Z face mills (e.g. S45OE06Z-C) |
| Order code | EDP no. | IC (mm) | S (mm) | D1 (mm) | ap min (mm) | ap max (mm) | Clearance | Chip-breaker | Grade |
|---|---|---|---|---|---|---|---|---|---|
| OEHT 0604AEER-MF:M6330 | 6931676 | 16.05 | 4.76 | 5.5 | 0.5 | 3.3 | E 20° | MF | M6330 |
Top view: an octagonal (O-shape) insert with eight equal straight cutting edges arranged around a central fixing hole of 5.5 mm diameter for the clamping screw. The inscribed circle diameter (IC) is 16.05 mm.
Side view: the insert thickness (S) is 4.76 mm. Each flank has a positive clearance angle of 20° (code E), so the top face is larger than the bottom face.
The top (rake) face carries the MF chip-breaker along every edge, with rounded cutting edges. The flat bottom face seats in the pocket of the cutter body. The usable depth of cut on each edge is 0.5 mm to 3.3 mm.
Choosing the right OEHT 0604 insert
| Insert | Edge geometry | Typical use |
|---|---|---|
| OEHT 0604AEER-MF | MF, rounded cutting edges | Light and finishing milling of mild stainless steels and low-carbon steels |
| OEHT 0604AEER-MM | MM, rounded cutting edges | First choice for medium milling of austenitic and ferritic stainless steels |
| OEHT 0604AESR-M | M, rounded cutting edges with facet | Medium machining, e.g. steel with grade M8310 |
| OEHT 0604AEFR-FA | FA, sharp cutting edges | Non-ferrous metals with uncoated grade HF7 |
Grades offered with MF geometry
- M6330 – PVD-coated grade for stainless steel and difficult-to-machine materials, reliable in interrupted cuts
- M8340 – PVD-coated fine-grained carbide for stainless steel and superalloys (ISO M20–M40, S20–S30)
- M8330 – alternative PVD-coated grade, also available in MF geometry
Rule of thumb: choose MF for light depths of cut and a good surface finish; move to MM when the depth of cut or stock removal increases in stainless steel.