SLOT DRILL_S822

Caution
Product Description
Dormer Pramet S822 is a regular length 2-flute slot drill made from solid carbide with AlCrN (Alcrona) coating, 28° helix and 45° chamfered corner edges. It is designed for slot milling and ramping in steel, stainless steel, cast iron, aluminium, copper alloys and high-temperature alloys, in cutting diameters from 2.00 mm to 20.00 mm.
Standards
- Tool dimensions: Dormer Pramet standard
- Shank: DIN 6535 HA plain cylindrical shank, h6 tolerance
- Workpiece material groups (ISO): P, M, K, N, S
Recommended Operations
| Operation | Use |
|---|---|
| Deep slot milling | Primary use |
| Ramping | Primary use |
| Shallow slot milling | Possible use |
| Shallow shoulder milling | Possible use |
| Deep shoulder milling | Possible use |
| Plunge milling | Possible use |
| Helical interpolation | Possible use |
| Drilling | Possible use |
Usage Guidance
- Coolant is supplied externally; the tool has no internal coolant holes.
- Use a rigid, low-runout holder such as a shrink-fit, hydraulic or precision collet chuck to get the best tool life from a carbide slot drill.
- Select cutting speed and feed from the Dormer Pramet cutting data for the workpiece material group, and reduce the feed when entering the cut or ramping.
- Full-width slotting puts the highest load on the tool; for deep slots, consider removing material in several depth passes.
- Solid carbide is hard but brittle: avoid impact, vibration and dropping the tool, and wear eye protection during machining.
The Dormer Pramet S822 is a regular length slot drill with 2 flutes, made from solid carbide and finished with an AlCrN (Alcrona) coating. A 28° helix and a 9° radial rake angle, combined with 45° chamfered corner edges, give a stable cutting action and protected corners for slot milling and ramping.
The series is manufactured to Dormer Pramet standard with a plain cylindrical shank to DIN 6535 HA, h6 tolerance. Cutting diameters range from 2.00 mm to 20.00 mm.
Key Features
- Solid carbide tool with AlCrN (Alcrona) coating
- 2 flutes with 28° helix and 9° radial rake angle, right-hand cutting
- 45° chamfered corner edges help protect the corners against chipping
- Regular length of cut
- Plain shank to DIN 6535 HA with h6 tolerance
Applications
- Primary use: deep slot milling and ramping
- Possible use: shallow and deep shoulder milling, shallow slot milling, plunge milling, helical interpolation and drilling
- Workpiece materials: steel and cast steel, stainless steel, cast iron, wrought and cast aluminium, copper and copper alloys, high-temperature alloys
| Product type | Slot drill, regular length |
|---|---|
| Tool material | Solid carbide |
| Coating | AlCrN (Alcrona) |
| Number of flutes | 2 |
| Helix angle | 28° |
| Radial rake angle | 9° |
| Corner form | 45° chamfer |
| Cutting direction | Right hand |
| Cutting diameter range (d1) | 2.00 – 20.00 mm |
| Shank diameter range (d2) | 6 – 20 mm |
| Length of cut range (l2) | 8 – 38 mm |
| Overall length range (l1) | 57 – 104 mm |
| Shank | Plain cylindrical, DIN 6535 HA, h6 |
| Coolant supply | External |
| Standard | Dormer Pramet standard |
| ISO workpiece material groups | P, M, K, N, S |
| Order code | Cutting dia. d1 (mm) | Corner chamfer × 45° (mm) | Shank dia. d2 h6 (mm) | Length of cut l2 (mm) | Overall length l1 (mm) | Flutes |
|---|---|---|---|---|---|---|
| S8222.0 | 2.00 | 6 | 8 | 57 | 2 | |
| S8222.5 | 2.50 | 0.08 | 6 | 12 | 57 | 2 |
| S8223.0 | 3.00 | 0.08 | 6 | 12 | 57 | 2 |
| S8224.0 | 4.00 | 0.13 | 6 | 14 | 57 | 2 |
| S8225.0 | 5.00 | 0.13 | 6 | 16 | 57 | 2 |
| S8226.0 | 6.00 | 0.13 | 6 | 19 | 57 | 2 |
| S8227.0 | 7.00 | 0.13 | 8 | 19 | 63 | 2 |
| S8228.0 | 8.00 | 0.20 | 8 | 19 | 63 | 2 |
| S8229.0 | 9.00 | 0.20 | 10 | 21 | 72 | 2 |
| S82210.0 | 10.00 | 0.20 | 10 | 22 | 72 | 2 |
| S82212.0 | 12.00 | 0.20 | 12 | 25 | 83 | 2 |
| S82214.0 | 14.00 | 0.20 | 14 | 30 | 83 | 2 |
| S82216.0 | 16.00 | 0.20 | 16 | 32 | 92 | 2 |
| S82218.0 | 18.00 | 0.20 | 18 | 32 | 92 | 2 |
| S82220.0 | 20.00 | 0.30 | 20 | 38 | 104 | 2 |
Corner chamfer tolerance: ±0.03 mm × 45° for S8222.5 to S8227.0, and ±0.05 mm × 45° for S8228.0 to S82220.0. No corner chamfer value is listed for S8222.0.
Straight solid carbide slot drill with a plain cylindrical shank and a 2-flute helical cutting section.
- Shank: plain cylindrical shank to DIN 6535 HA, diameter d2 with h6 tolerance, without a clamping flat
- Cutting section: 2 helical flutes with 28° helix, cutting diameter d1 and length of cut l2 measured from the tool end
- Tool end: 2 end cutting edges for slotting, ramping and plunging, with corners chamfered at 45°
- Overall length: l1
- On sizes where d1 is smaller than d2 (2.00 mm to 7.00 mm and 9.00 mm), the diameter reduces from the shank to the cutting section
The d1, d2, l1 and l2 values for each size are listed in the Specification Table.
How to Choose the Right Size
- Cutting diameter (d1): to cut a slot in one pass, choose d1 equal to the required slot width. For tight width tolerances, choose a smaller diameter and finish the slot walls by side milling.
- Length of cut (l2): choose a size whose l2 is longer than the slot depth so that the shank does not rub against the workpiece.
- Shank (d2): sizes 2.00 mm to 6.00 mm share a 6 mm shank, so several diameters can be used in the same holder.
Workpiece Material Guide
| ISO group | Workpiece material |
|---|---|
| P | Steel and cast steel |
| M | Stainless steel |
| K | Cast iron |
| N | Wrought and cast aluminium, copper and copper alloys |
| S | High-temperature alloys |
2 Flutes or More?
The 2-flute design of the S822 gives large chip space, which suits full-width slotting, plunging and ramping. For side milling and finishing passes where chip space is less critical, an end mill with more flutes, such as the 3-flute Dormer Pramet S823, can give a smoother finish and a higher feed rate. When DIN 6527 dimensions are required, Dormer Pramet also offers 2-flute slot drills to DIN 6527 K, such as the S802 series.