End Mil 4F (Coarse) - USG MAXICUT

Brand :
MAXICUT
Caution
Product Description
For milling metal workpieces. Rough milling removes workpiece material quickly. For hardness up to 40 HRC.
Product Overview
- Designed for rough cutting, removing workpiece material quickly for faster work
- Usable with ferrous and non-ferrous materials
- For deep slot cutting or heavy side milling
- Used with materials of medium hardness where a large amount of metal must be removed quickly
Specifications Table
| Part Number | CTEMUSRO041012025075 | CTEMUSRO041212030080 | CTEMUSRO041616040105 | CTEMUSRO042020045120 |
| End Mill Diameter | 10 mm | 12 mm | 16 mm | 20 mm |
| Shank Diameter | 10 mm | 12 mm | 16 mm | 20 mm |
| Cutting Length | 22 mm | 30 mm | 40 mm | 45 mm |
| Overall Length | 72 mm | 80 mm | 105 mm | 120 mm |
| Flutes | 4F | |||
| Type | Rough cutting (Coarse Pitch) | |||
| Maximum Workable Metal Hardness | 40 HRC | |||