Ultra Wide Voltage Smart Charger, 120~1700W, Fixed Type, Metal Case, NPB Series

Brand :
MEAN WELL

Caution

    Product Description

    ■ Features
    • 90~264VAC universal AC input, built-in PFC (NPB-120, NPB-360 Series)
    • Charger for compatible with lead-acid and li-ion batteries (NPB-120, NPB-360 Series); Suitable for lead-acid (Pb) and li-ion batteries (NPB-1700 Series)
    • Temperature compensation function to prolong battery life (Lead-acid only) (NPB-1700 Series)
    • Fanless design (NPB-120 Series); Fan ON-OFF control (Depends on internal temperature) (NPB-360 Series); Thermal controlled DC fan for noise reduction (NPB-1700 Series)
    • Wide adjustable output range by VR: (NPB-120, NPB-360 Series)
    ▶ Charging voltage adjustable (10.5~15.2V、21~30.4V、42~60.8V)
    ▶ Charging current adjustable (50~100% rated current)
    • Auto ranging with ultra-wide charging voltage (NPB-1700 Series) (10.5~21V, 21~42V, 42~80V; Please refer to page 8 for setting)
    • 2 or 3 stage selectable by DIP S.W (NPB-120, NPB-360 Series); Manual setting for 2/3 stage and 4 built-in charging curves via DIP S.W (NPB-1700 Series)
    • Programmable charging curve via SBP-001 (NPB-1700 Series)
    • Built-in CANBus protocol for control, setting and monitoring (NPB-1700 Series)
    • Remote ON/OFF control (NPB-1700 Series)
    • No load power consumption< 0.15W (AC S.W off) (NPB-120, NPB-360 Series)
    • -30℃~+70℃ wide operating temperature
    • Protections: Short circuit / Over voltage / Over temperature / Battery reverse polarity protection (NPB-120, NPB-360 Series); Multiple protections: Short circuit / Over voltage / Over temperature / Battery under voltage / Battery reverse polarity (No damage) (NPB-1700 Series)
    • Comply with UL/EN62368-1 and EN60335-1/2-29 dual certification (NPB-120, NPB-360 Series); Comply with 62368-1 + 60335-1/-2-29 dual certification (NPB-1700 Series)
    • Front panel LED indicator for charging status (NPB-120, NPB-360 Series)
    • Charger OK and Battery Full signal (NPB-1700 Series)
    • Smart programmer available (Order NO.: SBP-001 , sold separately) (NPB-1700 Series)
    • Carry handle accessory available (Order NO.: Carry handle, sold separately) (NPB-1700 Series)
    • 3 years warranty

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat