AC-DC Single Output Green Charger, Portable, Plastic Case, GC Series

Brand :
MEAN WELL

Caution

    Product Description

    ■ Features
    • Charger for lead-acid batteries (flooded, Gel and AGM) and Li-ion batteries (lithium iron and lithium manganese)
    • 2 stage charging characteristic
    • Universal AC input / Full range
    • Built-in active PFC function, PF >0.94
    • No load power consumption <1W
    • 3 pole AC inlet IEC320-C14
    • Class I power (with earth pin)
    • Protections: Short circuit / Overload / Over voltage / Over temperature
    • Cooling by free air convection
    • Fully enclosed plastic case
    • 2 color LED indicator for charging status
    • Approvals: UL / TUV / EAC / CB / FCC / CE / UKCA
    • 2 years warranty

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    AC-DC Single Output Green Charger, Portable, Plastic Case, GC Series | MEAN WELL | MISUMI Thailand