Carbide Reciprocating Saw Blade 6" MAXICUT

Brand :
MAXICUT
Caution
Product Description
Extra-hard tooth tips, highly resistant to heat and impact. Cuts hard metals with ease.
Product Overview
- For cutting metals of medium hardness and thickness such as high-alloy structural steel / stainless steel / steel bars / vehicle beams
Specifications Table
| Part Number | CTRSMXCCBM06 |
| Material | Carbide |
| Overall Length | 6 inch (150 mm) |
| Cutting Length | 100 mm |
| Teeth per Inch | 8 teeth per inch (8TPI) |
| Saw Blade Thickness | 1.3 mm |