Jig Saw Blade T101BF 4" MAXICUT

Brand :
MAXICUT
Caution
Product Description
For cutting hardwood (Hardwood), laminate wood (Laminate), and MDF plywood. Delivers clean cuts with smooth, splinter-free cut edges.
Product Overview
- For cutting hardwood, laminate wood, and MDF plywood
- Gives clean cuts with smooth, splinter-free cut edges
- Sharp saw teeth cut into workpieces quickly and accurately for cutting hardwood
- Standard-size blade usable with almost all types of machines
Specifications Table
| Part Number | CTJSMXCT101BF |
| Model | T101BF |
| Size | 4 inch |
| Material | HCS (High Carbon Steel) |
| Number of Teeth | 10 teeth/inch |
| Package Size | 4 pcs/pack |