Jig Saw Blade T118A 3" MAXICUT

Brand :
MAXICUT
Caution
Product Description
Steel sheets and brass. Can cut solid metal sheets with a thickness of 1-3 mm.
Product Overview
- Steel sheets and brass, can cut solid sheet metal
- Sharp saw teeth cut into workpieces quickly and accurately, with high heat resistance
- Suitable for work requiring high cutting speed, flexible and long-lasting
- Standard-size blade usable with almost all types of machines
Specifications Table
| Part Number | CTJSMXCT118A |
| Model | T118A |
| Size | 3 inch |
| Material | HSS (High-Speed Steel) |
| Cuttable Workpiece Thickness | 1-3 mm |
| Number of Teeth | 21 teeth/inch |
| Package Size | 4 pcs/pack |