Jig Saw Blade T244D 4" MAXICUT

Brand :
MAXICUT
Caution
Product Description
Sharpened saw teeth cut into the workpiece quickly. For straight cuts in wood, cutting softwood, and cutting various types of wood materials with a thickness of 5-50 mm.
Product Overview
- Sharpened saw teeth cut into workpieces fast for curved wood cutting
- Cutting softwood and many types of wood materials
- Sharp saw teeth cut into workpieces quickly and accurately for fast curved wood cutting
- Standard-size blade usable with almost all types of machines
Specifications Table
| Part Number | CTJSMXCT244D |
| Model | T244D |
| Size | 4 inch |
| Material | HCS (High Carbon Steel) |
| Cuttable Workpiece Thickness | 5-50 mm |
| Number of Teeth | 6 teeth/inch |
| Package Size | 4 pcs/pack |