Magnetic Drill Model DX-35 MAXICUT

Brand :
MAXICUT
Caution
Product Description
Power 1100 W, maximum depth 50 mm, magnetic adhesion force 10000 N.
Product Overview
- Made from standard-quality drilling steel, strong and durable
- With an internal cooling system
- Machine-like structural design gives excellent drilling accuracy and eliminates off-center problems
Specifications Table
| Part Number | PTMCMDBRM35A |
| Model | DX-35 |
| Power | 1100 W |
| Magnetic Base Adhesion Force | 10000 N |
| Magnetic Base Size | 80 × 168 mm |
| Maximum Drilling Depth | 50 mm |
| Minimum Drilling Depth | 5 mm |
| Maximum Motor Adjustment | 210 mm |
| Spindle Size | 19 mm |
| Jet Broach Size | 12-35 mm |
| Maximum Drill Bit Size | 13 mm |
| Countersink Bit Size | 10-35 mm |