Magnetic Drill Model TYP-100 MAXICUT

Brand :
MAXICUT
Caution
Product Description
Head size Ø12-Ø120, cutting depth 75 mm, power 1800 W, maximum magnetic base holding force 24000 N.
Product Overview
- Comes with a rotational speed adjustment switch
- Can be used for drilling steel and for tightening or loosening nuts
- Has a built-in coolant supply system that helps dissipate heat during drilling
Specifications Table
| Part Number | PTMCMDTYP100 |
| Model | TYP-100 |
| Power | 1800 W |
| Rotational Speed (4 Levels) | 82 / 180 / 245 / 535 RPM |
| Magnetic Base Adhesion Force | 24000 N |
| Maximum Drilling Depth | 75 mm |
| Compatible With | Drill bit, Size Ø12-Ø120 mm |