Magnetic Drill Model TYP-75 MAXICUT

Brand :
MAXICUT
Caution
Product Description
Head size Ø12-Ø75, cutting depth 75 mm, power 1200 W, maximum magnetic base holding force 18000 N.
Product Overview
- Made from standard-quality drilling steel, strong and durable
- Can drill steel and tighten or loosen nuts
- With a magnetic base holding delay system to help extend the service life
- Comes with a high-efficiency coolant supply system
Specifications Table
| Part Number | PTMCMDTYP75 |
| Model | TYP-75 |
| Power | 1200 W |
| Maximum Rotational Speed | 460 RPM |
| Magnetic Base Adhesion Force | 18000 N |
| Maximum Drilling Depth | 75 mm |
| Compatible With | Drill bit, Size Ø12-Ø75 |