Carbide Burrs GD3 - Pointed Tree MAXICUT

Brand :
MAXICUT
Caution
Product Description
Suitable for groove grinding and sharpening work. Both the head and shank are made of carbide.
Product Overview
- Carbide burr, pointed tree
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
- Applications: use for narrow contours work & milling
Specifications Table
| Part Number | CTCBSL03SGDC0316S |
| Material | Carbide for both head and shank |
| Carbide Burr Diameter (D1) | 3 mm |
| Shank Diameter (D2) | 3 mm |
| Cutting Length (L1) | 16 mm |
| Overall Length (L2) | 38 mm |