Carbide Burrs MD6 - Cone Shape MAXICUT

Brand :
MAXICUT
Caution
Product Description
Suitable for grinding and groove cutting, and for trimming and shaping workpieces. Both the head and shank are made of carbide.
Product Overview
- Carbide burr, cone shape
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
- Applications: narrow contours and surface machining
Specifications Table
| Part Number | CTCBSL06SMDC0613S | CTCBSL06SMDC0619S | CTCBSL06SMDC0625S | CTCBCUSMDC060613 |
| Material | Carbide for both head and shank | |||
| Carbide Burr Diameter (D1) | 6 mm | |||
| Shank Diameter (D2) | 6 mm | |||
| Cutting Length (L1) | 13 mm | 19 mm | 25 mm | 13 mm |
| Overall Length (L2) | 51 mm | 58 mm | ||