Carbide Burrs LD3 - Taper Radius End MAXICUT

Brand :
MAXICUT

Caution

    Product Description

    Suitable for grinding and groove cutting, and for trimming and shaping workpieces. Both the head and shank are made of carbide.

    Product Overview

    • Carbide burr, taper radius end
    • Carbide made from a special grade that differs from those generally on the market
    • Designed to grind hard stainless steel that general burrs cannot grind into
    • Usable for metal / non-metal / hardwood / steel / alloy / copper
    • Designed to cut workpieces faster than mounted grinding points without clogging the cutter
    • Applications: work on narrow workpiece contours and surfaces

    Specifications Table

    Part NumberCTCBSL03SLDC0313S
    MaterialCarbide for both head and shank
    Carbide Burr Diameter (D1)3 mm
    Shank Diameter (D2)3 mm
    Cutting Length (L1)13 mm
    Overall Length (L2)38 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    CTCBSL03SLDC0313S | Carbide Burrs LD3 - Taper Radius End MAXICUT | MAXICUT | MISUMI Thailand