Carbide Burrs HD3 - Frame Shape MAXICUT

Brand :
MAXICUT
Caution
Product Description
Best suited for grinding and polishing grooves. Both the head and shank are made of carbide.
Product Overview
- Carbide burr, frame shape
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
- Applications: contouring
Specifications Table
| Part Number | CTCBSL03SHDC0306S |
| Carbide Burr Diameter (D1) | 3 mm |
| Shank Diameter (D2) | 3 mm |
| Cutting Length (L1) | 6 mm |
| Overall Length (L2) | 38 mm |