Carbide Burrs CD6 - Ball Nose MAXICUT

Brand :
MAXICUT

Caution

    Product Description

    Suitable for grinding and sharpening, and for trimming and shaping workpieces. Both the head and shank are made of carbide.

    Product Overview

    • Carbide burr, ball nose
    • Carbide made from a special grade that differs from those generally on the market
    • Designed to grind hard stainless steel that general burrs cannot grind into
    • Usable for metal / non-metal / hardwood / steel / alloy / copper
    • Designed to cut workpieces faster than mounted grinding points without clogging the cutter
    • Applications: surface milling / contouring

    Specifications Table

    Part NumberCTCBSL06SCDC0616S
    Carbide Burr Diameter (D1)6 mm
    Shank Diameter (D2)6 mm
    Cutting Length (L1)16 mm
    Overall Length (L2)51 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    CTCBSL06SCDC0616S | Carbide Burrs CD6 - Ball Nose MAXICUT | MAXICUT | MISUMI Thailand