Carbide Burrs DD3 - Ball Nose MAXICUT

Brand :
MAXICUT
Caution
Product Description
Suitable for groove cutting, engraving workpieces, groove cutting, or removing weld marks.
Product Overview
- Carbide burr, ball nose
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
- Can be used with steel and stainless steel workpieces
- Applications: contouring / bore deburring / milling in preparation of build-up welding
Specifications Table
| Part Number | CTCBSL03SDDC0302S |
| Carbide Burr Diameter (D1) | 3 mm |
| Shank Diameter (D2) | 3 mm |
| Cutting Length (L1) | 2 mm |
| Overall Length (L2) | 38 mm |