Carbide Burrs DD6 - Ball Shape MAXICUT

Brand :
MAXICUT
Caution
Product Description
Suitable for groove cutting, engraving workpieces, groove cutting, or removing weld marks.
Product Overview
- Carbide burr, ball shape
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
- Can be used with steel and stainless steel workpieces
- Applications: contouring / bore deburring / milling in preparation of build-up welding
Specifications Table
| Part Number | CTCBCUSDDC060605 | CTCBCUSDDC061614 |
| Carbide Burr Diameter (D1) | 6 mm | 16 mm |
| Shank Diameter (D2) | 6 mm | |
| Cutting Length (L1) | 5 mm | 14 mm |
| Overall Length (L2) | 50 mm | 59 mm |