Carbide Burrs DD6L - Ball Shape MAXICUT

Brand :
MAXICUT
Caution
Product Description
Suitable for groove cutting, engraving workpieces, groove cutting, or removing weld marks.
Product Overview
- Carbide burr, ball shape
- Long series type, a long shank model suitable for narrow areas that are hard to access
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
- Applications: contouring / bore deburring / milling in preparation of build-up welding
Specifications Table
| Part Number | CTCBCUSLDD06L0605 | CTCBCUSLDD06L1009 | CTCBCUSLDD06L1210 |
| Carbide Burr Diameter (D1) | 6.3 mm | 10 mm | 12 mm |
| Shank Diameter (D2) | 6 mm | ||
| Cutting Length (L1) | 5 mm | 9 mm | 10 mm |
| Overall Length (L2) | 158 mm | 161 mm | 163 mm |
| Length (Long series) | 6 inch | ||