Carbide Saw Tip - MAXICUT

Brand :
MAXICUT
Caution
Product Description
Made from high-quality, special-grade material with good wear resistance. For steel-cutting and grass-cutting saw blades.
Product Overview
- Carbide saw tip with excellent wear resistance
- For grass cutting, steel cutting saw blades, acrylic saw blades, plywood saw blades, saw blades and aluminum
Specifications Table
| Part Number | No. | Code ISO | Code U.S. | Length (L) | Width (W) | Thickness (T) |
| CTCBCS0551520 | 1 | K30 | C2 | 5.5 | 1.5 | 2 |
| CTCBCS0652820 | 5 | 6.5 | 2.8 | |||
| CTCBCS0853025 | 6 | 8.5 | 3 | 2.5 | ||
| CTCBCS0853325 | 7 | 3.3 | ||||
| CTCBCS0853525 | 8 | 3.5 | ||||
| CTCBCS0853625 | 9 | 3.6 | ||||
| CTCBCS0853825 | 10 | 3.8 | ||||
| CTCBCS0854025 | 11 | 4 | ||||
| CTCBCS0854525 | 12 | 4.5 | ||||
| CTCBCS0854625 | 13 | 4.6 | ||||
| CTCBCS0855525 | 14 | 5.5 | ||||
| CTCBCS1053025 | 15 | 10.5 | 3 | |||
| CTCBCS1053225 | 16 | 3.2 | ||||
| CTCBCS1053325 | 17 | 3.3 | ||||
| CTCBCS1053525 | 18 | 3.5 | ||||
| CTCBCS1053625 | 19 | 3.6 | ||||
| CTCBCS1053725 | 20 | 3.7 | ||||
| CTCBCS1053825 | 21 | 3.8 | ||||
| CTCBCS1054025 | 22 | 4 | ||||
| CTCBCS1054325 | 23 | 4.3 | ||||
| CTCBCS1054525 | 21 | 4.5 | ||||
| CTCBCS1054530 | 25 | 3 | ||||
| CTCBCS1054730 | 4.7 | |||||
| CTCBCS1055025 | 28 | 5 | 2.5 | |||
| CTCBCS1055030 | 26 | 3 | ||||
| CTCBCS1055530 | 5.5 | |||||
| CTCBCS1056030 | 29 | 6 | ||||
| CTCBCS1056530 | 30 | 6.5 |