Carbide Rod - MAXICUT

Brand :
MAXICUT
Caution
Product Description
Common grade with ISO Standard
Product Overview
- Round carbide rod
Specifications Table
| Part Number | CTCBCR060100 | CTCBCR080100 | CTCBCR100100 |
| No. | 6 | 7 | 8 |
| Length (L) | 100 | ||
| Diameter (D) | 6 | 8 | 10 |
| R | 3 | 4 | 5 |
| Quantity/Box | 40 | 15 | |