Carbide Burrs GD6 - Pointed Tree Super Cut MAXICUT

Brand :
MAXICUT
Caution
Product Description
Suitable for groove grinding and sharpening work. Both the head and shank are made of carbide.
Product Overview
- Carbide burr, pointed tree
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
- Applications: use for narrow contours work & milling
Specifications Table
| Part Number | CTCBCUIN06SG0616 | CTCBCUIN06SG0618 | CTCBCUIN06SG0820 | CTCBCUIN06SG1020 | CTCBCUIN06SG1225 |
| Carbide Burr Diameter (D1) | 6 mm | 8 mm | 10 mm | 12 mm | |
| Shank Diameter (D2) | 6 mm | ||||
| Cutting Length (L1) | 16 mm | 18 mm | 20 mm | 25 mm | |
| Overall Length (L2) | 61 mm | 63 mm | 65 mm | 70 mm | |