Carbide Burrs LD3 - Taper Radius End Super Cut MAXICUT

Brand :
MAXICUT
Caution
Product Description
Suitable for grinding and groove cutting, and for trimming and shaping workpieces. Both the head and shank are made of carbide.
Product Overview
- Carbide burr
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
- Can be used with steel and stainless steel workpieces
Specifications Table
| Part Number | CTCBCUIN03SL0313S | CTCBCUIN03SL0316S |
| Carbide Burr Diameter (D1) | 3 mm | |
| Shank Diameter (D2) | 3 mm | |
| Cutting Length (L1) | 13 mm | 16 mm |
| Overall Length (L2) | 38 mm | |