Carbide Burrs LD6L - Taper Radius End Super Cut MAXICUT

Brand :
MAXICUT
Caution
Product Description
Suitable for grinding and groove cutting, and for trimming and shaping workpieces. Both the head and shank are made of carbide.
Product Overview
- Carbide burr, taper radius end
- Long series type, a long shank model suitable for narrow areas that are hard to access
- Carbide made from a special grade that differs from those generally on the market
- Designed to grind hard stainless steel that general burrs cannot grind into
- Usable for metal / non-metal / hardwood / steel / alloy / copper
- Designed to cut workpieces faster than mounted grinding points without clogging the cutter
- Applications: work on narrow workpiece contours and surfaces
Specifications Table
| Part Number | CTCBCUSLSCD6L0927 |
| Carbide Burr Diameter (D1) | 9.5 mm |
| Shank Diameter (D2) | 6 mm |
| Cutting Length (L1) | 27 mm |
| Overall Length (L2) | 180 mm |
| Length (Long series) | 6 inch |